(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Acrylic Plates Curved Panels

Acrylic Plates Curved Panels:
[ ! ]Properties >> Click here
Operating Ambient Temperature: -30~80°C

Specifications

Part Number - A - B - L - R
ACALMG5 - A435 - B685 - L770 - R140
Part Number A B L R* S
Type T 1mm Increment 1mm Increment 1mm Increment
ACALMG
ACBLMG
5 200~700 200~700 200~1000 140 137.5
*Curved panels for R300 and R500 are not available.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ACALMG5-A[200-700/1]-B[200-700/1]-L[200-1000/1]-R140
ACBLMG5-A[200-700/1]-B[200-700/1]-L[200-1000/1]-R140
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor A
(mm)
B
(mm)
L
(mm)
R
(mm)
1 Piece(s)

15 Days or more

10Transparent200 ~ 700200 ~ 700200 ~ 1000140
1 Piece(s)

15 Days or more

10Smoke Brown200 ~ 700200 ~ 700200 ~ 1000140

Loading...

  1. 1

Example

Acrylic Plates Curved Panels:
Fits in the slots of Curved Aluminum Extrusion HFSMG. >> Click here, Click here, Click here
The panel is fixed bymounting panel clamps(>> Click here) into the grooves.
 

Basic Information

Shape Curved Panels

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.