(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Resin Plates - Plastic, Transparent or Brown

L-Shaped Resin Plates - Plastic, Transparent or Brown
  • Lead Time Reduction

Transparent Plastic with bending alteration usable as covers.

  • inCAD Components

Part Number

Configured Part Number is shown.

Resin Cover Plates - L-Shaped:Related Image
Resin Cover Plates - L-Shaped:Related Image
[ ! ]For details of threaded insert HLTS, see >> Click here.
・Materials
Part Number[ M ]MaterialGradeColorLight TransmittanceOperating Ambient Temperature
ACALAcrylicStandardTransparent93%-30~80°C
ACBLSmoke Brown25%
ACTALAntistatic GradeTransparent79%
ACBTALSmoke Brown32%
PYALPETStandardTransparent87%-15~55°C
PYBLSmoke Brown28%
PYTALAntistatic GradeTransparent77%
PYBTALSmoke Brown30%

Specifications

Resin Cover Plates - L-Shaped:Related Image
Part Number-B-A-L-T
ACAL
-
40
-
50
-
55
-
3
■Standard Type
Part Number1mm IncrementT
TypeBALACAL
ACBL
PYAL
PYBL
ACTAL
ACBTAL
PYTAL
PYBTAL
ACAL (Acrylic, Standard, Transparent)
ACBL (Acrylic, Standard, Smoke Brown)
ACTAL (Acrylic, Antistatic, Transparent)
ACBTAL(Acrylic, Antistatic, Smoke Brown)
PYAL (PET, Standard, Transparent)
PYBL (PET, Standard, Smoke Brown)
PYTAL (PET, Antistatic, Transparent)
PYBTAL(PET, Antistatic, Smoke Brown)
30
~
200
30
~
200



30~500

L≤Ax3
L≤Bx3
3
4
5
6
8
3

4

5

3

5
100
~
200
201
~
360
[ ! ]Antistatic coating on the curved section may be peeled off in antistatic grade.
■Pre-drilled Type
Part Number1mm IncrementT1mm IncrementScrew Nominal Dia.
TypeNumber of HolesBALACAL
ACBL
PYAL
PYBL
ACTAL
ACBTAL
PYTAL
PYBTAL
FGThrough HoleCountersinkThreaded Insert
NPML
ACAL (Acrylic, Standard, Transparent)
ACBL (Acrylic, Standard, Smoke Brown)
ACTAL (Acrylic, Antistatic, Transparent)
ACBTAL(Acrylic, Antistatic, Smoke Brown)
PYAL (PET, Standard, Transparent)
PYBL (PET, Standard, Smoke Brown)
PYTAL (PET, Antistatic, Transparent)
PYBTAL (PET, Antistatic, Smoke Brown)

2H

4H

6H
30
~
200
30
~
200
30~500

L≤Ax3
L≤Bx3
3336~491
(2H, 4H Type)

6~245
(6H Type)
5
~
355
3
4
5
6
8
10
3--
44-3 4 53Select from Table 1
Selection
5553 4 5 63 4
6-- 4 5 63 4 5
8-- 4 5 6 83 4 5 6
100
~
200
201
~
360
3333--
44-3 4 53Select from Table 1
Selection
5553 4 5 63 4
6-- 4 5 63 4 5
8-- 4 5 6 83 4 5 6
[ ! ]Antistatic coating on the curved section may be peeled off in antistatic grade.
[ ! ]
Dimension F Specification Range: For 2H and 4H, d+2.5≤F≤L-d-5; for 6H, d+2.5≤F≤L/2-d/2-2.5.
[ ! ]Dimension G Specification Range: d/2+2.5≤G≤A(B)-T-d/2-2.5 (for 4H and 6H, the smaller size of A and B is applicable).

Alterations

Resin Cover Plates - L-Shaped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ACAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACAL-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]
ACBL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACBL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACBL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACBL-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]
ACBTAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBTAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBTAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACBTAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBTAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBTAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACBTAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBTAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBTAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
ACBTAL-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
ACTAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACTAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACTAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACTAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACTAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACTAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACTAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACTAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACTAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
ACTAL-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
PYAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYAL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYAL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYAL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYAL-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]
PYBL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBL2H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBL4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBL6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBL-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Grade Color Number of Holes A
(mm)
B
(mm)
Countersink Hole Nominal Dia. [P] F
(mm)
G
(mm)
L
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M]
(mm)
Through Hole Nominal Dia. [N]
(mm)
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent2H (Two Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 4915 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent4H (Four Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 4915 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent6H (Six Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 2455 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

9 Days or more

10AcrylicStandardTransparentNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown2H (Two Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 4915 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 4915 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 2455 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

9 Days or more

10AcrylicStandardSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown2H (Two Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10AcrylicAntistaticSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent2H (Two Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10AcrylicAntistaticTransparentNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardTransparent2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardTransparent2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardTransparent2H (Two Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardTransparent4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardTransparent6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10PETStandardTransparentNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown2H (Two Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown2H (Two Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10PETStandardSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Grade Color Number of Holes A
(mm)
B
(mm)
Countersink Hole Nominal Dia. [P] F
(mm)
G
(mm)
L
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M]
(mm)
Through Hole Nominal Dia. [N]
(mm)

Loading...

Basic Information

Shape L-Shaped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.