(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminals for Probes- TNR Series【1-10 Pieces Per Package】

Terminals for Probes- TNR Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Terminals for Probe
For complete product overview and details on Terminals for Probes - TNR Series see the sections below:

  • inCAD Components
Terminals for Probes- TNR, FNP Series:Related Image
・Materials
[ M ] Material: Brass [ S ] Surface Treatment: Gold Plating on Nickel Undercoat

Specifications

Part Number-Tip Shape-Lead Wire Color
SNP30
TNR8
FNP40L
-

B


-
-

BL
B
Part NumberLead Wire ColorApplicable Probes, ReceptaclesDdhLead Wire Standards
O.D. Lead
TNR8W (White)
R (Red)
BL (Blue)
N (Terminal only)*
NR45ST NR45T
GNP12
1.050.842.0(Ø0.6)Ø0.12x7 pcs.
TNR13FNP13 FNP13HD1.71.353.0(Ø1.0)Ø0.08x40 pcs.
* For ordering terminals only, the minimum order is a pack of 10 pcs.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TNR8-BL
TNR8-N
TNR8-R
TNR8-W
TNR13-BL
TNR13-N
TNR13-R
TNR13-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Lead Wire Color Selection D
(φ)
1 Piece(s)Available

8 Days or more

101.70-2.00BL (Blue)1.05

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.70-2.00N (Terminal only)1.05
1 Piece(s)Available

8 Days or more

101.70-2.00R (Red)1.05
1 Piece(s)Available

8 Days or more

101.70-2.00W (White)1.05
1 Piece(s)Available

8 Days or more

103.50-9.00BL (Blue)1.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.50-9.00N (Terminal only)1.7
1 Piece(s)Available

8 Days or more

103.50-9.00R (Red)1.7
1 Piece(s)Available

8 Days or more

103.50-9.00W (White)1.7

Loading...

  1. 1

Example

Terminals for Probes- TNR, FNP Series:Related Image
 

Basic Information

Type Terminals for Probes

Additional Products in this Category

Complementary Products

Tech Support