(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Integrated Probe Assembly - Resin Sleeve

Integrated Probe Assembly - Resin Sleeve
  • Volume Discount
  • Spec Change

Has resin sleeves, and can be used to avoid electrical continuity of fixtures.

  • inCAD Components

Applicable Terminal >> Click here
・Materials
No.Part[ M ]Material[ S ]Surface Treatment
PlungerW1-9 Tool SteelNickel Plating
SleevePolyacetal-
SpringStainless-

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Mounting Hole for Press-Fitting Dimension (Reference)
Initial2/3 Stroke
GNP60.8mm3.4mm26gf80gf0.5A50mΩ100,000 times0.48~0.5mm
GNP81.0mm3.4mm23gf80gf1A0.58~0.6mm
GNP121.5mm4.0mm32gf95gf3A300,000 times1.03~1.05mm
FNP103.0mm
(6.0mm)
4.5mm60gf105gf3A80mΩ300,000 timesM2x0.25
FNP10N (with Nut)
FNP10HDN (with Nut)56gf175gf
FNP135.0mm
(7.0mm)
4.0mm60gf100gf3A80mΩ300,000 timesM2.5x0.35
FNP13N (with Nut)
FNP13HDN (with Nut)58gf175gf
FNP22SF3.0mm7.0mm0gf100gf3A80mΩ300,000 times1.98~2.00mm
FNP22150gf
FNP40SF5.0mm17.0mm*0gf220gf3.48~3.50mm
FNP40300gf
FNPS223.0mm8.0mm51gf180gf3A80mΩ300,000 times1.98~2.00mm
FNPS354.0mm8.0mm66gf200gf3.17~3.19mm
MNP507.0mm<9.0mm>7.6mm228gf455gf5A35mΩ300,000 times4.18~4.2mm
[ ! ]Mounting pitches in ( ) are applicable to the contact probes with nut. [ ! ]MNP50 mounting pitches in < > are applicable to G8 tip shape. * Tip shape A is 14.0mm, and TH is 9.5mm.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNP22-A
FNP22-C
FNP22-H
FNP22-TH
FNP22SF-A
FNP22SF-C
FNP22SF-H
FNP22SF-TH
FNP40-A
FNP40-C
FNP40-H
FNP40-TH
FNP40SF-A
FNP40SF-C
FNP40SF-H
FNP40SF-TH
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Plunger Material Plunger Outside Diameter
(Ø)
Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

2.54-3.00-7~9.57.0100.1~150[Carbon Steel] W1-9 Tool Steel1.812.1~152.01~3214.02.214.0150
1 Piece(s)Available

8 Days or more

2.54-3.00[Needle] Needle C7~9.57.0100.1~150[Carbon Steel] W1-9 Tool Steel112.1~152.01~3214.02.214.0150
1 Piece(s)Available

8 Days or more

2.54-3.00[Straight Crown] Straight Crown H7~9.57.0100.1~150[Carbon Steel] W1-9 Tool Steel112.1~152.01~3214.02.214.0150
1 Piece(s)Available

8 Days or more

2.54-3.00-7~9.57.0100.1~150[Carbon Steel] W1-9 Tool Steel1.712.1~152.01~3214.02.214.0150
1 Piece(s)Available

8 Days or more

2.54-3.00-7~9.57.050.1~100[Carbon Steel] W1-9 Tool Steel1.812.1~152.01~3214.02.214.0100
1 Piece(s)Available

8 Days or more

2.54-3.00[Needle] Needle C7~9.57.050.1~100[Carbon Steel] W1-9 Tool Steel112.1~152.01~3214.02.214.0100
1 Piece(s)Available

8 Days or more

2.54-3.00[Straight Crown] Straight Crown H7~9.57.050.1~100[Carbon Steel] W1-9 Tool Steel112.1~152.01~3214.02.214.0100
1 Piece(s)Available

8 Days or more

2.54-3.00-7~9.57.050.1~100[Carbon Steel] W1-9 Tool Steel1.712.1~152.01~3214.02.214.0100
1 Piece(s)Available

10 Days or more

3.50-9.00-> 1014.0200.1~300[Carbon Steel] W1-9 Tool Steel4.015.1 or More3.01 or More3.519.04.013300
1 Piece(s)Available

10 Days or more

3.50-9.00[Needle] Needle C> 1017.0200.1~300[Carbon Steel] Spring Steel1.7615.1 or More3.01 or More3.519.04.013300
1 Piece(s)Available

8 Days or more

3.50-9.00[Straight Crown] Straight Crown H> 1017.0200.1~300[Carbon Steel] W1-9 Tool Steel1.7615.1 or More3.01 or More3.519.04.013300
1 Piece(s)Available

10 Days or more

3.50-9.00-7~9.59.5200.1~300[Carbon Steel] W1-9 Tool Steel2.515.1 or More3.01 or More3.519.04.013300
1 Piece(s)Available

8 Days or more

3.50-9.00-> 1014.0200.1~300[Carbon Steel] W1-9 Tool Steel4.015.1 or More3.01 or More3.519.04.013220
1 Piece(s)Available

8 Days or more

3.50-9.00[Needle] Needle C> 1017.0200.1~300[Carbon Steel] Spring Steel1.7615.1 or More3.01 or More3.519.04.013220
1 Piece(s)Available

8 Days or more

3.50-9.00[Straight Crown] Straight Crown H> 1017.0200.1~300[Carbon Steel] W1-9 Tool Steel1.7615.1 or More3.01 or More3.519.04.013220
1 Piece(s)Available

8 Days or more

3.50-9.00-7~9.59.5200.1~300[Carbon Steel] W1-9 Tool Steel2.515.1 or More3.01 or More3.519.04.013220

Loading...

  1. 1

Example

 

Basic Information

Type Contact Probes Assemblies Plunger Surface Treatment Nickel Plating Integrated Probe Type Resin Sleeve
Barrel, Receptacle Material Polyacetal Barrel, Receptacle Length L2 (Range)(mm) 10.1~15 Properties Standard
Initial Spring Pressure (Range)(gf) 0~10 Allowable Current(A) 3 Resistance(mΩ) 80
Initial Spring Pressure(gf) 0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.