(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Receptacles with Lead Wire - for 26, 31, 38 Series

Receptacles with Lead Wire - for 26, 31, 38 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Receptacles with Lead Wire - for 26, 31, 38 Series
  • Receptacles with Lead Wire - for 26, 31, 38 Series
  • Volume Discount

•Type: Receptacle
•Mounting Pitch (mm): 0.30-1.00
•Receptacle Max. O.D. D Dimension (Range) (Ø): 0.01~1
•Property: Standard

  • inCAD Components

Specifications

Part Number-Tip Shape-Lead Wire Color-Lead Wire Length
NP26
NP38
NR26
NR20K
NRB26
NRB38
-
-

-

A
A

B





-
-




R
R




-
-




1000
400
Part NumberLead Wire ColorLead Wire Length (mm)Lead WireLeadReceptacle Used
NRB26W
R
BL
(White)
(Red)
(Blue)
400
1000
Ø0.3Ø0.05x7 pcs.NR26
NRB31Ø0.4Ø0.08x7 pcs.NR31
NRB38Ø0.4Ø0.08x7 pcs.NR38
NRKB20Ø0.4Ø0.08x7 pcs.NR20K-B
NRB58Ø0.4Ø0.08x7 pcs.NR58
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NRB26-BL-1000
NRB26-BL-400
NRB26-R-1000
NRB26-R-400
NRB26-W-1000
NRB26-W-400
NRB31-BL-1000
NRB31-BL-400
NRB31-R-1000
NRB31-R-400
NRB31-W-1000
NRB31-W-400
NRB38-BL-1000
NRB38-BL-400
NRB38-R-1000
NRB38-R-400
NRB38-W-1000
NRB38-W-400
NRB58-BL-1000
NRB58-BL-400
NRB58-R-1000
NRB58-R-400
NRB58-W-1000
NRB58-W-400
NRKB20-BL-1000
NRKB20-BL-400
NRKB20-R-1000
NRKB20-R-400
NRKB20-W-1000
NRKB20-W-400
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBarrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Lead Wire Color Selection Lead Wire Length
(mm)
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.3610.1~150.4012.9BL (Blue)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.3610.1~150.4012.9BL (Blue)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.3610.1~150.4012.9R (Red)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.3610.1~150.4012.9R (Red)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.3610.1~150.4012.9W (White)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.3610.1~150.4012.9W (White)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.4410.1~150.5012.7BL (Blue)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.4410.1~150.5012.7BL (Blue)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.4410.1~150.5012.7R (Red)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.4410.1~150.5012.7R (Red)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.4410.1~150.5012.7W (White)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Phosphor Bronze0.4410.1~150.5012.7W (White)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.510.1~150.6212.8BL (Blue)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.510.1~150.6212.8BL (Blue)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.510.1~150.6212.8R (Red)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.510.1~150.6212.8R (Red)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.510.1~150.6212.8W (White)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.510.1~150.6212.8W (White)400
1 Piece(s)Available

10 Days or more

10[Copper Alloy] Brass0.8015.1~200.9018.6BL (Blue)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.8015.1~200.9018.6BL (Blue)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.8015.1~200.9018.6R (Red)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.8015.1~200.9018.6R (Red)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.8015.1~200.9018.6W (White)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.8015.1~200.9018.6W (White)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.6515.1~200.819.6BL (Blue)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.6515.1~200.819.6BL (Blue)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.6515.1~200.819.6R (Red)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.6515.1~200.819.6R (Red)400
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.6515.1~200.819.6W (White)1,000
1 Piece(s)Available

8 Days or more

10[Copper Alloy] Brass0.6515.1~200.819.6W (White)400

Loading...

  1. 1
 

Basic Information

Type Receptacle Minimum Mounting Pitch(mm) 0.30-1.00 Receptacle Max. O.D. D (Range)(Ø) 0.01~1
Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.