(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Hinge Pins - Rectangular pin keys.

Precision Hinge Pins - Rectangular pin keys.
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

•Type: Key
•Mounting Method: Keyway
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Precision Pivot Pin Keys:Related Image
・Materials
HPK, WHPK
[ M ] Material: Low Carbon Steel
[ S ] Surface Treatment: Black Oxide
SHPK, WSHPK
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
HPK2
Part Number
TypeT
HPK2
3.2
SHPK
(Stainless Steel)
2
3
Part NumberABCDET
TypeNo.
WHPK
WSHPK

(Stainless Steel)
41018104.5 62.0
51424155.5 8
61630186.5103.2
(3.0)
720157122.0
840253.2
(3.0)
[ ! ]( ) are the dimensions for WSHPK plate thickness T.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPK2
HPK3.2
SHPK2
SHPK3
WHPK4
WHPK5
WHPK6
WHPK7
WHPK8
WSHPK4
WSHPK5
WSHPK6
WSHPK7
WSHPK8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Finish Plate Thickness T No. (Overall Length B) Type
1 Piece(s)Available

Same day

Stock

10Black Oxide2-1-Hole
1 Piece(s)Available

Same day

Stock

10Black Oxide3.2-1-Hole
1 Piece(s)Available

8 Days or more

10None2-1-Hole
1 Piece(s)Available

8 Days or more

10None3-1-Hole
1 Piece(s)Available

Same day

Stock

10Black Oxide24(18)2-Holes
1 Piece(s)Available

Same day

Stock

10Black Oxide25(24)2-Holes
1 Piece(s)Available

Same day

Stock

10Black Oxide3.26(30)2-Holes
1 Piece(s)Available

8 Days or more

10Black Oxide27(30)2-Holes
1 Piece(s)Available

Same day

Stock

10Black Oxide3.28(40)2-Holes
1 Piece(s)Available

Same day

Stock

10None24(18)2-Holes
1 Piece(s)Available

Same day

Stock

10None25(24)2-Holes
1 Piece(s)Available

Same day

Stock

10None36(30)2-Holes
1 Piece(s)Available

8 Days or more

10None27(30)2-Holes
1 Piece(s)Available

8 Days or more

10None38(40)2-Holes

Loading...

  1. 1
 

Basic Information

Type Key Mounting Method Keyway Heat Treatment Not Hardened

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.