(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Gear for Conveyor
For complete product overview and details on Conveyors Drive Components - Spur Gears see the sections below:
Part Number
Configured Part Number is shown.
GEAKBC1.0-56
Type | Gear for Conveyors | Applicable Conveyor (No.) | CVSMA |
---|---|---|---|
RoHS | 10 | - | - |
Material | 1045 Carbon Steel |
Surface Treatment | Black Oxide |
Part Number | - | Number of Teeth |
GEAKBC1.0 | - | 56 |
Type | Module | Number of Teeth | Applicable Conveyors |
GEAKBC | 1.0 | 56 | CVSMA |
60 | CVSTN CVSTP |
Type | Gear for Conveyors | Applicable Conveyor (No.) | CVSMA |
---|
Please check the type/dimensions/specifications of the part GEAKBC1.0-56 in the Conveyors Drive Components - Spur Gears series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy