(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tension Bolt: ACB5-45
For complete product overview and details on Motor Integrated Conveyors Pulley Holders see the sections below:
Part Number
Configured Part Number is shown.
Material | Surface Treatment |
Aluminum | Painted |
Part Number | - | No. | - | Right/Left |
PLHDM | - | B | - | L |
Type | No. | Left / Right | Applicable Conveyors | Tensioning Screw | Bearings | |||||||
Bearing Part Number | d | D | B | Ds min. | Ds max. | dh max. | R max. | |||||
PLHDM | B | (Right)R (Left)L | CVSMA | - | B6001ZZ | 12 | 28 | 8 | 14 | 16 | 26 | 0.3 |
T | (Right)R (Left)L | ACB5-45 | - | - | - | - | - | - | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PLHDM-A-L |
PLHDM-A-R |
PLHDM-B-L |
PLHDM-B-R |
PLHDM-T-L |
PLHDM-T-R |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy