(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Adapter - Hose Barb, Ferrule, HSAD-C Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
HSAD-C-304-1.0S
HSAD-C-304-1.5S
HSAD-C-304-1.25S
HSAD-C-304-2.0S
HSAD-C-304-2.5S
HSAD-C-304-3.0S
HSAD-C-304-4.0S
HSAD-C-316L-1.0S
HSAD-C-316L-1.5S
HSAD-C-316L-1.25S
HSAD-C-316L-2.0S
HSAD-C-316L-8A
HSAD-C-316L-10A
HSAD-C-316L-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Hose adapter outside diameter
(φ)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2321.425.41.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.734.138.11.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S29.427.831.81.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.844.850.82.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.557.563.52.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S72.370.376.33.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S97.694.6101.64.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2321.425.41.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.734.138.11.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S29.427.831.81.25S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S47.844.850.82.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A10.510.513.88A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A141417.310A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A17.517.521.715A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Hose Adapter Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support