(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducer - Eccentric Diameters, Weld-on, RDE-W Series, Sanitary Fittings

Reducer - Eccentric Diameters, Weld-on, RDE-W Series, Sanitary Fittings
  • Volume Discount

[Features]
· Made in Japan with internal & external 320 ~ 400# polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RDE-W-304-1.5SX1.0S
RDE-W-304-1.5SX1.25S
RDE-W-304-1.25SX1.0S
RDE-W-304-2.0SX1.0S
RDE-W-304-2.0SX1.5S
RDE-W-304-2.0SX1.25S
RDE-W-304-2.5SX1.0S
RDE-W-304-2.5SX1.5S
RDE-W-304-2.5SX2.0S
RDE-W-304-3.0SX1.5S
RDE-W-304-3.0SX2.0S
RDE-W-304-3.0SX2.5S
RDE-W-304-3.5SX2.0S
RDE-W-304-3.5SX2.5S
RDE-W-304-3.5SX3.0S
RDE-W-304-4.0SX2.0S
RDE-W-304-4.0SX2.5S
RDE-W-304-4.0SX3.0S
RDE-W-304-4.0SX3.5S
RDE-W-316L-1.0SX8A
RDE-W-316L-1.0SX10A
RDE-W-316L-1.0SX15A
RDE-W-316L-1.5SX1.0S
RDE-W-316L-1.5SX1.25S
RDE-W-316L-1.5SX10A
RDE-W-316L-1.5SX15A
RDE-W-316L-1.25SX1.0S
RDE-W-316L-2.0SX1.0S
RDE-W-316L-2.0SX1.5S
RDE-W-316L-2.5SX1.0S
RDE-W-316L-2.5SX1.5S
RDE-W-316L-2.5SX1.25S
RDE-W-316L-2.5SX2.0S
RDE-W-316L-3.0SX1.5S
RDE-W-316L-3.0SX2.0S
RDE-W-316L-3.0SX2.5S
RDE-W-316L-3.5SX2.0S
RDE-W-316L-3.5SX3.0S
RDE-W-316L-4.0SX2.0S
RDE-W-316L-4.0SX2.5S
RDE-W-316L-4.0SX3.0S
RDE-W-316L-4.0SX3.5S
RDE-W-316L-15AX8A
RDE-W-316L-15AX10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S35.7231.0S1.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S35.729.41.25S1.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S29.4231.0S1.25S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.8231.0S2.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.835.71.5S2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.829.41.25S2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.5231.0S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.535.71.5S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.547.82.0S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.335.71.5S3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.347.82.0S3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.359.52.5S3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S85.147.82.0S3.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S85.159.52.5S3.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S85.172.33.0S3.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.647.82.0S4.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.659.52.5S4.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.672.33.0S4.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.685.13.5S4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S2310.58A1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S231410A1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S2317.515A1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.7231.0S1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.729.41.25S1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.71410A1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.717.515A1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S29.4231.0S1.25S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.8231.0S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.835.71.5S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.5231.0S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.535.71.5S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.529.41.25S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.547.82.0S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.335.71.5S3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.347.82.0S3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.359.52.5S3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S85.147.82.0S3.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S85.172.33.0S3.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.647.82.0S4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.659.52.5S4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.672.33.0S4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.685.13.5S4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A17.510.58A15A
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A17.51410A15A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Reducing/Eccentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support