(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ferrule - FL Series, Sanitary Fittings

Long Ferrule - FL Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

Part Number
FL-S1-10S
FL-S1-15S
FL-S1-20S
FL-S1-25S
FL-S1-40S
FL-S3-10S
FL-S3-15S
FL-S3-20S
FL-S3-25S
FL-S3-30S
FL-S3-40S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S4S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S4S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric

Additional Products in this Category

Tech Support