(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Connecting Accessories - Spacers

Conveyor Connecting Accessories - Spacers
  • Volume Discount

[Features]·This is a spacer for conveyors. [Material]·It is A5052.

Conveyer Spacers:Related Image
Conveyer Spacers:Related Image
・Materials
Material1018 Carbon Steel
Surface TreatmentClear Anodize

Specifications

Part Number
SPBK30
TypeNo.Applicable Conveyors
SPBK30CVSFA、CVSFC
50CVSFB、CVSFD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPBK30
SPBK50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

15 Days or more

10CVSFA・CVSFC
1 Piece(s)Available

15 Days or more

10CVSFB・CVSFD

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.