(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Accessories - Belt Support Cover K

Conveyor Accessories - Belt Support Cover K

Click this image to zoom it.

Move the mouse over the image to zoom

コンベヤ用ベルト受けカバーK:Related Image

[ M ]MaterialStainless Steel304

Specifications

Part Number-W-L
CVBCK-150-1940

■For Ø50 (CVGC, CVGR)
Part NumberWLW1L1L2Applicable
Conveyors
1mm Increment1mm Increment
CVBCK 70~100170~2000W-27L-85L-67CVGC
CVGR
101~200
201~350
CVBCRK 70~100L-110L-92CVGR
(HR, MR)
101~200
201~350
CVBCWRK 70~100L-135L-117CVGR
(WR)
101~200
201~350

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVBCRK-[70-350/1]-[170-2000/1]
CVBCWRK-[70-350/1]-[170-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
W
(mm)
1 Piece(s)

15 Days or more

10170 ~ 200070 ~ 350
1 Piece(s)

15 Days or more

10170 ~ 200070 ~ 350

Loading...

  1. 1

More Information

Example

コンベヤ用ベルト受けカバーK:Related Image

 

Basic Information

Applicable Conveyor (No.) CVGR

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support