(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Pushers - Steel

Slide Pushers - Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Clamps a workpiece from the side by spring force.

  • inCAD Components
Slide Pushers:Related Image
Slide Pushers:Related Image
・Materials
TypeBody, Slide BarSpringShaftKnobScrew
[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material[ M ]Material
SLDP6061 Aluminum AlloyClear Anodize304 Stainless Steel 303 Stainless Steel303 Stainless Steel304 Stainless Steel

Specifications

Part Number
SLDP-S
Part NumberLoad (N)
TypeSpringmin.max.
SLDPS
(Light Load)
1.5 6.4
H
(Heavy Load)
4.9 14.7
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLDP-H
SLDP-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Spring Minimum Load (min.)
(N)
Load (max.)
(N)
1 Piece(s)Available

8 Days or more

H (Heavy Load)1.514.7
1 Piece(s)Available

8 Days or more

S (Light Load)4.96.4

Loading...

  1. 1

Example

Slide Pushers:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.