(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Down-Thrust Clamps, size 82,5

Down-Thrust Clamps, size 82,5

The down-thrust clamp is a universal mechanical clamp that allows fast and easy exchange and clamping of workpieces - as the clamping head can be easily manually swivelled to clear the workpiece.
The down-thrust clamps provide the following advantages:

- compact footprint
- clamping force of up to max. 30 kN via a clamping screw WS 36
- clamping head swivels 360°
- clamping stroke 30 mm
- clamping height max. 250 mm
- integrated clamping height stop for safe use
- fixture via 4 cap screws M 24, quality 8.8 (tightening torque 600 Nm) with a hole spacing of 100 x 100 mm

PDF

Part Number

Configured Part Number is shown.

23310.0070

 

Example

Part Number
23310.0070
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

10 Days

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Type Main Body Type Vertical Hold-Down Type
b1(mm) 155 d1(mm) 82.5 d2(mm) M20
d3(mm) 62 h1 max.(mm) 250 h1 min.(mm) 220
h2(mm) 30 l1(mm) 115 l2(mm) 148
l3(mm) 49 Clamping force(kN) 30 Stroke(mm) 30
Tightening torque max.(Nm) 200 Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23310.0070 in the Down-Thrust Clamps, size 82,5 series.

Additional Products in this Category

Tech Support