(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Jaws, for vices

Standard Jaws, for vices

•Type: Side Push
•Nominal Dimension (mm): 100
•Plunger: Heat-treated steel, induction hardened
•Conflict Mineral Free: yes
•Reach Compliant: yes

PDF

Part Number
23231.0020
23231.0021
23231.0022
23231.0023
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Body
1 Piece(s)

12 Days

[Steel] Malleable Cast IronCase-hardened steel
1 Piece(s)

12 Days

[Steel] Malleable Cast IronCase-hardened steel
1 Piece(s)

12 Days

[Steel] Malleable Cast IronHeat-treated steel
1 Piece(s)

12 Days

[MC Nylon] NC NylonTool steel

Loading...

  1. 1
 

Basic Information

Type Side Push Nominal dimension(mm) 100 Plunger Heat-treated steel, induction hardened
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support