(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounted on the ends of cylinders to clamp objects gently.
Part Number
Configured Part Number is shown.
Type | Pin | Body | Oil Free Bushing | Spring | ||||
[ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | |
BFPP | 1144 Carbon Steel | 23~30HRC | Black Oxide | 1144 Carbon Steel | 23~30HRC | Black Oxide | PTFE | Spring Steel (ASTM A228) |
Part Number |
BFPP-S-10 |
Spring | |||||
S (Soft) | H (Hard) | ||||
Set (Stroke 0) | max. (Stroke max.) | Set (Stroke 0) | max. (Stroke max.) | ||
Load (N) | No.8 | 2.0 | 7.0 | 4.0 | 14.0 |
No.10 | 4.5 | 10.5 | 9.0 | 21.0 | |
No.14 | 7.5 | 15.5 | 15.0 | 31.0 |
Part Number | D | P | S | (L) | L1 | L2 | L3 | W1 | W2 | M1 (Coarse) | x1 | x2 | B | M2 | Applicable Cylinder Tube I.D. | ||
Type | Spring | No. | |||||||||||||||
BFPP | S (Light Load) H (Heavy Load) | 8 | 13 | 6 | 5 | 45 | 9 | 26 | 10 | 11 | 5 | M3 | 5 | 6 | 14 | M8xP1.25 | Ø20 |
10 | 16 | 8 | 6 | 53.5 | 10 | 31 | 12.5 | 14 | 7 | M4 | 6 | 7.5 | 17 | M10xP1.25 | Ø25 | ||
14 | 22 | 12 | 8 | 78 | 15 | 45.5 | 17.5 | 21 | 10 | M6 | 8 | 10 | 22 | M14xP1.50 | Ø40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BFPP-H-8 |
BFPP-H-10 |
BFPP-H-14 |
BFPP-S-8 |
BFPP-S-10 |
BFPP-S-14 |
Loading...
Applicable Clamp Force (Range)(N) | ~100 | Material | Steel | Type | Main Body |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy