(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Counterbored
•Material: Rubber
•Thickness T (inch): 1
Part Number
Configured Part Number is shown.
Rubber Only | With Collar | [ M ]Material | [ H ]Hardness | Color | ||
Black Oxide | Electroless Nickel Plating | 304 Stainless Steel | ||||
RBZNK | RBZNK-C | RBZNK-M | RBZNK-S | Nitrile Rubber (NBR Nitrile Rubber ) | Shore A70 | Black |
RBZCK | RBZCK-C | RBZCK-M | RBZCK-S | Chloroprene Rubber (CR) | Shore A65 | Black |
RBZUK | RBZUK-C | RBZUK-M | RBZUK-S | Low Elasticity Rubber (HANENITE®GP-35LE) | Shore A35 | Black |
RBZSK | RBZSK-C | RBZSK-M | RBZSK-S | Silicon Rubber (SI) | Shore A70 | Light Gray |
RBZAK | RBZAK-C | RBZAK-M | RBZAK-S | Silicon Rubber (SI) | Shore A50 | Milky White |
RBZFK | RBZFK-C | RBZFK-M | RBZFK-S | Fluororubber (FPM) | Shore A80 | Black |
Part Number | - | L | - | M |
RBZCK25 | - | 20 | - | M6 |
Part Number | L | (M) Applicable Screw | Rubber Only H1 | With Collar | ||||||||
H2 | Applicable Collar No. | |||||||||||
Type | D | |||||||||||
Rubber Only RBZNK (Nitrile Rubber Shore A70) RBZCK (Chloroprene Rubber Shore A65) RBZUK Low Elasticity Rubber (HANENITE®GP-35LE) RBZSK (Silicon Rubber, Shore A70) RBZAK (Silicon Rubber, Shore A50) RBZFK (Fluororubber, Shore A80) With Collar Rubber Selection - Collar Spec. Selection RBZ_K-C (Black Oxide) RBZ_K-M (Electroless Nickel Plating) RBZ_K-S (304 Stainless Steel) | 12 | 12 | M3 | 5 | - | |||||||
15 | 12 | 15 | 5 | 3 | ||||||||
15 | 20 | M4 | 4 | |||||||||
20 | 20 | 25 | 7 | 7 | 4A | |||||||
20 | 25 | M5 | 5 | |||||||||
25 | 20 | 25 | M6 | 8 | 8 | 6 | ||||||
20 | 25 | M8 | 8 | |||||||||
30 | 20 | 25 | 30 | M6 | 10 | 8 | 6 | |||||
25 | 30 | 40 | M8 | 8 | ||||||||
40 | 30 | 40 | M10 | 12 | 10 | 10 | ||||||
30 | 40 | 50 | M12 | 12 | ||||||||
50 | 30 | 40 | M10 | 15 | 10 | |||||||
40 | 50 | M12 | 12 | |||||||||
60 | 30 | 40 | M10 | 10 | ||||||||
40 | 50 | M12 | 12 | |||||||||
[ ! ]D12 is not available for Collar Type. [ ! ]L≤30 for Low Elasticity Rubber (RBZUK) and Fluororubber (RBZFK). [ ! ]For applicable collar dimensions, see Collars for Counterbored Urethane & Rubber below. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Counterbored | Material, General | Rubber | Thickness T(inch) | 1 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy