(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Hardened, configurable.

Metal Washers - Hardened, configurable.

Click this image to zoom it.

  • Degreasing
  • Spec Change

1045 with low temperature black chrome plating is added. [6/30/2023]
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
・Materials
Part Number[ M ]Material[ S ]Surface Treatment[ H ]Hardness
Standard GradePrecision Grade
FWSSCHFWASCH1045 Carbon Steel-45~50HRC
FWSSBHFWASBHBlack Oxide
FWSSMHFWASMHElectroless Nickel Plating
FWSSKFWASKO1 Tool Steel-55HRC~
FWSSKBFWASKBBlack Oxide
FWSSKMFWASKMElectroless Nickel Plating
FWSSSHFWASSH440C or 420 Stainless Steel-45~50HRC
FWSSSHR-Low Temp. Black Chrome Plating
[ ! ]Depending on thickness and length, 1045 Carbon Steel Hardened Type may be less than 45HRC.
[ ! ]Stainless Steel Hardened Type (FWSSSH, FWASSH) may be discolored by hardening.
[ ! ]The inner diameter of the low temperature black chrome plating may have a thin deposit thickness in places or be partially untreated.
 

Specifications

Part Number-D-V-T
FWSSKB-D71-V50.0-T10.0
Part NumberDV
0.5mm Increment
(V3 or More)
T
0.1mm Increment
- Standard Grade -
FWSSCH
FWSSBH
FWSSMH
FWSSK
FWSSKB
FWSSKM
FWSSSH
FWSSSHR


- Precision Grade -
FWASCH
FWASBH
FWASMH
FWASK
FWASKB
FWASKM
FWASSH
4.0~10.0
0.5mm Increment
0
(No Hole Machining)


(Selection)
2.0

2.6

(0.5mm Increment)

3.0
~
90.0
1.0~2.0
2.1~5.0
5.1~10.0
10.5~20.0
0.5mm Increment
1.0~2.0
2.1~5.0
5.1~10.0
21~30
1mm Increment
1.0~2.0
2.1~5.0
5.1~10.0
31~40
1mm Increment
1.0~2.0
2.1~5.0
5.1~10.0
41~50
1mm Increment
1.0~2.0
2.1~5.0
5.1~10.0
51~60
1mm Increment
1.0~2.0
2.1~5.0
5.1~10.0
61~80
1mm Increment
5.0~10.0
81~100
1mm Increment
5.0~10.0
[ ! ]D / V Machining Conditions
D≤60 -> V≤D-2
D≥61 -> V≤D-4
[ ! ]D / V Machining Conditions of Material O1 Tool Steel
4≤D≤10 -> V≤D-2 61≤D≤80 -> V≤D-8
10.5≤D≤30 -> V≤D-4 81≤D≤100 -> V≤D-10
31≤D≤60 -> V≤D-6
[ ! ]No specifi cation available for sizes without declaration of value.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWASBH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWASBH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWASBH-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWASBH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWASCH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWASCH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWASCH-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWASCH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWASK-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWASK-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWASK-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWASK-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWASKB-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWASKB-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWASKB-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWASKB-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWASKM-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWASKM-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWASKM-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWASKM-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWASMH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWASMH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWASMH-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWASMH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWASSH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWASSH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWASSH-D[21-60/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWASSH-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
FWSSBH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSBH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWSSBH-D[4-20/0.5]-WVE[13.1-90/0.1]-T[1-10/0.1]
FWSSBH-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSBH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWSSBH-D[21-100/1]-WVE[13.1-90/0.1]-T[1-10/0.1]
FWSSCH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSCH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWSSCH-D[4-20/0.5]-WVE[13.1-90/0.1]-T[1-10/0.1]
FWSSCH-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSCH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWSSCH-D[21-100/1]-WVE[13.1-90/0.1]-T[1-10/0.1]
FWSSK-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSK-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWSSK-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSK-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWSSKB-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSKB-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWSSKB-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSKB-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWSSKM-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSKM-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWSSKM-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSKM-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWSSMH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSMH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWSSMH-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSMH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
FWSSSH-D[4-20/0.5]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSSH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
FWSSSH-D[21-100/1]-V[0,​2,​2.6]-T[1-10/0.1]
FWSSSH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Hardness
(HRC)
Accuracy
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Steel] 1045 Carbon SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10[Steel] 1045 Carbon SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10-No±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10-No±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10-No±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10-No±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10-Black Oxide±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10-Black Oxide±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10-Black Oxide±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10-Black Oxide±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10-Electroless Nickel Plating±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10-Electroless Nickel Plating±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10-Electroless Nickel Plating±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10-Electroless Nickel Plating±0.0155HRC~Precision Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 600 ~ 2.61 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 901 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.0145 to 50HRCPrecision Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 20-1 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 100-1 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Steel] 1045 Carbon SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 20-1 ~ 10[Steel] 1045 Carbon SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10[Steel] 1045 Carbon SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 100-1 ~ 10[Steel] 1045 Carbon SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10-No±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10-No±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10-No±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10-No±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10-Black Oxide±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10-Black Oxide±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10-Black Oxide±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10-Black Oxide±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10-Electroless Nickel Plating±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10-Electroless Nickel Plating±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10-Electroless Nickel Plating±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10-Electroless Nickel Plating±0.155HRC~Standard Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 200 ~ 2.61 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

104 ~ 203 ~ 901 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1000 ~ 2.61 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 901 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.145 to 50HRCStandard Grade

Loading...

 

Basic Information

Shape Straight Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Configurable

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.