(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts (Part Numbers)

Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts
  • Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts
  • Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts
  • Volume Discount

•Type: Related Components
•Thread Size: R1/8

  • inCAD Components
Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts:Related Image
・Materials
MSNFG
[ M ] Material: 303 Stainless Steel
[ A ] Accessories: Hex Socket Set Screw (304 Stainless Steel)
MSPL [ M ] Material: 304 Stainless Steel
MSPB [ M ] Material: 303 Stainless Steel

Specifications

Part Number
MSPL1.6
MSNFG2.3
MSPB3.2
Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSNFG1.0
MSNFG1.6
MSNFG2.3
MSNFG3.2
MSPB1.0
MSPB1.6
MSPB2.3
MSPB3.2
MSPB4.8
MSPL1.0
MSPL1.6
MSPL2.3
MSPL3.2
MSPL4.8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Thread Size I.D. d
(φ)
Parts Type
1 Piece(s)Available

8 Days or more

10303 Stainless Steel-1.0Mounting Holder
1 Piece(s)Available

8 Days or more

10303 Stainless Steel-1.6Mounting Holder
1 Piece(s)Available

8 Days or more

10303 Stainless Steel-2.3Mounting Holder
1 Piece(s)Available

8 Days or more

10303 Stainless Steel-3.2Mounting Holder
1 Piece(s)Available

8 Days or more

10303 Stainless SteelR1/81.0Mounting Screw
1 Piece(s)Available

8 Days or more

10303 Stainless SteelR1/81.6Mounting Screw
1 Piece(s)Available

8 Days or more

10303 Stainless SteelR1/82.3Mounting Screw
1 Piece(s)Available

8 Days or more

10303 Stainless SteelR1/83.2Mounting Screw
1 Piece(s)Available

8 Days or more

10303 Stainless SteelR1/84.8Mounting Screw
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/81.0Mounting Plugs
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/81.6Mounting Plugs
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/82.3Mounting Plugs
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/83.2Mounting Plugs
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/84.8Mounting Plugs

Loading...

  1. 1

Example

Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts:Related Image
MSND (>> Click here)
 

Basic Information

Type of Temperature Sensor Related Components

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.