(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
Part Number
Configured Part Number is shown.
Type of Thermocouple | K Thermocouple | |
Precision | JIS Class 2 | |
Temperature Measurement Contact Point | Isolated Neutral Type | |
Temperature Measurement Range | 0~750°C | |
[ M ]Material | Sheath | 316 Stainless Steel |
Sleeve | 304 Stainless Steel | |
Flexible Tube | Stainless Steel | |
Heat Resistance Temperature of Sleeve | 80°C | |
Lead Wire (Operating Temp. Range) | Glass Wool Coating (0~150°C) |
Part Number | - | L |
MSNDFC3.2 MSNDHG3.2 | - - | 100 100 |
Part Number | L | |
Type | D | |
MSNDFC | 3.2 | 100 300 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSNDFC3.2-100 |
MSNDFC3.2-300 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Probe Length L (mm) |
---|---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 10 | 100 | |
1 Piece(s) | Available | 8 Days or more | 10 | 300 |
Part Number |
---|
Loading...
Measurement Object | Temperature Sensors | Type of Temperature Sensor | Thermocouple | Type of Thermocouple | K Thermocouple |
---|---|---|---|---|---|
Sheath, Protecting Tube Material | 316 Stainless Steel | Temperature Measurement Contact Point | Isolated Neutral Type | Operating Environment | Standard |
Operating Temperature Range(℃) | 0::150 | Number of Elements | 1 (Single Element) | Sheath, Protecting Tube Shape | Straight |
Probe Dia. d(Ø) | 3.2 | Attaching Portion Shape | Sleeve | Type of Terminal | Y-Shaped Crimp Terminal |
Lead Wire Length F(m) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy