(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
Part Number
Configured Part Number is shown.
Type of Thermocouple | K Thermocouple | |
Precision | JIS Class 2 | |
Temperature Measurement Contact Point | Isolated Neutral Type | |
Temperature Measurement Range | Ø1.6 | 0~650°C |
Ø3.2 | 0~750°C | |
[ M ]Material | Sheath | 316 Stainless Steel |
Connector | PPS | |
Heat Resistance Temperature of Connector | 220°C | |
Lead Wire (Operating Temp. Range) | Glass Wool Coating (0~150°C) |
Part Number | - | L |
MSWK3.2 MFLS5.3 | - - | 100 200 |
Part Number | - | F |
MCNM | - | F2 |
Part Number | L | |
Type | D | |
MCNF | 1.6 | 300 500 |
3.2 |
Part Number | F (Unit: m) |
MCNM | 2 4 |
Part Number |
---|
MCNF1.6-300 |
MCNF1.6-500 |
MCNF3.2-300 |
MCNF3.2-500 |
MCNM-F2 |
MCNM-F4 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy