(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
•Attaching Portion Shape: Sleeve
Part Number
Configured Part Number is shown.
Type of Thermocouple | K Thermocouple | |
Precision | JIS Class 2 | |
Temperature Measurement Contact Point | Isolated Neutral Type | |
Temperature Measurement Range | Ø0.5 | 0~600°C |
Ø1.0, 1.6 | 0~650°C | |
Ø2.3 | 0~650°C | |
Ø3.2 | 0~750°C | |
Ø4.8 | 0~800°C | |
[ M ]Material | Sheath | 316 Stainless Steel |
Sleeve | 304 Stainless Steel | |
Heat Resistance Temperature of Sleeve | 80°C | |
Lead Wire (Operating Temp. Range) | Glass Wool Coating (0~150°C) |
Type of Device | Pt100Ω | |
Precision | JIS Class B | |
Lead Type | 3-lead Type | |
Temperature Measurement Range | 0~300°C | |
[ M ]Material | Protection Tubes | 316 Stainless Steel |
Sleeve | 304 Stainless Steel | |
Heat Resistance Temperature of Sleeve | 80°C | |
Lead Wire (Operating Temp. Range) | Vinyl Coating (0~600°C) |
Part Number | - | L | - | F | - | Terminal |
MSND3.2 MSPT2.3 MSNDFL2.3 | - - - | 100 50 300 | - | F2.5 | - | M |
Part Number | L | MSNDFL only | ||
Type | D | Lead Wire Length F 0.1m Increment | Terminal | |
MSND | 0.5 | 30, 50 | - | |
100, 150 | ||||
200, 300 | ||||
MSND MSNDFL | 1.0 | 30, 50, 100 | 0.3~5.0 | N M Y |
150, 200 | ||||
300 | ||||
1.6 | 30, 50, 100 | |||
150, 200 | ||||
300 | ||||
2.3 | 30, 50, 100 | |||
150, 200 | ||||
300 | ||||
3.2 | 30, 50, 100 | |||
150, 200 | ||||
300 | ||||
MSND | 4.8 | 50, 100 | - | |
150, 200 | ||||
300 |
Part Number | L | MSPTFL only | ||
Type | D | Lead Wire Length F 0.1m Increment | Terminal | |
MSPT MSPTFL | 1.6 | 50, 100 | 0.3~5.0 | N M Y |
150 | ||||
2.3 | 50, 100 | |||
150 | ||||
3.2 | 50, 100 | |||
150 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSND0.5-30 |
MSND0.5-50 |
MSND0.5-100 |
MSND0.5-150 |
MSND0.5-200 |
MSND0.5-300 |
MSND1.0-30 |
MSND1.0-50 |
MSND1.0-100 |
MSND1.0-150 |
MSND1.0-200 |
MSND1.0-300 |
MSND1.6-30 |
MSND1.6-50 |
MSND1.6-100 |
MSND1.6-150 |
MSND1.6-200 |
MSND1.6-300 |
MSND2.3-30 |
MSND2.3-50 |
MSND2.3-100 |
MSND2.3-150 |
MSND2.3-200 |
MSND2.3-300 |
MSND3.2-30 |
MSND3.2-50 |
MSND3.2-100 |
MSND3.2-150 |
MSND3.2-200 |
MSND3.2-300 |
MSND4.8-50 |
MSND4.8-100 |
MSND4.8-150 |
MSND4.8-200 |
MSND4.8-300 |
MSNDFL1.0-30-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.0-50-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.0-100-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.0-150-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.0-200-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.0-300-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.6-30-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.6-50-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.6-100-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.6-150-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.6-200-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL1.6-300-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL2.3-30-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL2.3-50-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL2.3-100-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL2.3-150-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL2.3-200-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL2.3-300-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL3.2-30-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL3.2-50-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL3.2-100-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL3.2-150-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL3.2-200-F[0.3-5/0.1]-[M,N,Y] |
MSNDFL3.2-300-F[0.3-5/0.1]-[M,N,Y] |
MSPT1.6-50 |
Part Number |
---|
Loading...
Measurement Object | Temperature Sensors | Sheath, Protecting Tube Material | 316 Stainless Steel | Operating Environment | Standard |
---|---|---|---|---|---|
Number of Elements | 1 (Single Element) | Sheath, Protecting Tube Shape | Straight | Attaching Portion Shape | Sleeve |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy