(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Cross Roller Guide, Low Profile, XY/XYCRSC (Part Numbers)

Manual XY-Axis Stages - Cross Roller Guide, Low Profile, XY/XYCRSC
  • Volume Discount
  • New Pricing

Thin Stage with a micrometer head capable of 0.01mm resolution adjustments.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
XYCRSC60-A
XYCRSC80-C
■XY-Axis Stages
[ ! ]High Precision Stage Existing Product: XYSPG (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Top ViewSide ViewLoad Capacity (N)Travel AccuracyWeight (kg)
TypeNo.Micrometer Head Position(B)Xd1d2Straightness
XYCRSC40A (Center)
C (Standard)
CR (Reversed)
40x40±6.536323.463.59.830µm0.2
6060x6020504.584.529.40.4
8080x8011704.584.539.20.7
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYCRSC80-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (Z Distance)
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Micrometer Head Position
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~9020.1~25808039.2±6.5±6.522-----SideStandard-

Loading...

  1. 1
 

Basic Information

Guiding Mechanism Cross Roller Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Clamp Standard
Feed method (micrometer type) Standard Feed method (feed pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XYCRSC80-C in the Manual XY-Axis Stages - Cross Roller Guide, Low Profile, XY/XYCRSC series.

Products like this...

Part Number
XCRS100-AZ
XCRS100-AZR
XCRS100-CR
XYCRSC80-CR
ZCRS100
ZCRS120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (Z Distance)
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Micrometer Head Position
1 Piece(s)Available

8 Days or more

10±10~30mm-100.1 or More91~12091~12015.1~20100100147±25-20-300.060.070.05CenterTop and BottomCenter Mount - Top/Bottom Reversed (AZ)
1 Piece(s)Available

8 Days or more

10±10~30mm-100.1 or More91~12091~12015.1~20100100147±25-20-300.060.070.05CenterRelative PositionCenter Mount - Left/Right and Top/Bottom Reversed (AZR)
1 Piece(s)Available

8 Days or more

10±10~30mm-100.1 or More91~12091~12015.1~20100100147±25-20-300.060.070.05SideRight and LeftSide Mount - Left/Right Reversed (CR)
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~9020.1~25808039.2±6.5±6.522-----SideRight and Left-
1 Piece(s)Available

8 Days or more

10--30.1~5091~12091~12015.1~2010010049--20±25-0.060.070.05CenterStandard-
1 Piece(s)Available

8 Days or more

10--30.1~5091~12091~12015.1~2012012049--20±25-0.030.020.01CenterStandard-

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.