(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Tools - Hex Wrench (Part Numbers)

Hand Tools - Hex Wrench
  • Volume Discount

Standard type hex key that can be used in a wide range of applications.

Hex Wrench:Related Image
・Materials
[ M ] Material: Tool Steel
[ H ] Hardness: 45~52HRC

Specifications

Part Number
CMM-5
CME-1.3
Part Number(L1)(L2)d
CME-0.932100.9
CME-1.341121.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CME-0.9
CME-1.3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch)
1 Piece(s)Available

8 Days or more

100.9
1 Piece(s)Available

Same day

Stock

101.3

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support