(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washers (Box)【1-2,000 Pieces Per Package】

Flat Washers (Box)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flat Washers (Box)
  • Flat Washers (Box)
  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

・Materials
■Flat Washer
Type[ M ]Material[ S ]Surface Treatment
BOX-PWFLow Carbon Steel EquivalentTrivalent Chromate
BOX-SPWF304 Stainless Steel-

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-SSLW8
BOX-PWF3
Part NumberPcs. / Box.
TypeNo.
BOX-PWF32,000 pcs. / box
4
5
6
8
101,000 pcs. / box
12700 pcs. / box
No.dDt
BOX-PWFBOX-SPWF
33.2 670.5
44.3 89 0.8
55.3 10101
66.4 12.5 12.5 1.6
88.4 15.5 171.6
1010.5 18212
1213.0 21242.5
[ ! ]Can be ordered as a single item. >> Click here
Part NumberPcs. / Box.
TypeNo.
BOX-SPWF
(Stainless Steel)
32,000 pcs. / box
4
5
6
8
101,000 pcs. / box
12700 pcs. / box

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-PWF3
BOX-PWF4
BOX-PWF5
BOX-PWF6
BOX-PWF8
BOX-PWF10
BOX-PWF12
BOX-SPWF3
BOX-SPWF4
BOX-SPWF5
BOX-SPWF6
BOX-SPWF8
BOX-SPWF10
BOX-SPWF12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelTrivalent Chromate3.230.5Trivalent Chromate

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelTrivalent Chromate4.340.8Trivalent Chromate
1 Piece(s)Available

Same day

Stock

SteelTrivalent Chromate5.351Trivalent Chromate
1 Piece(s)Available

Same day

Stock

SteelTrivalent Chromate6.461.6Trivalent Chromate
1 Piece(s)Available

Same day

Stock

SteelTrivalent Chromate8.481.6Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelTrivalent Chromate10.5102Trivalent Chromate

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelTrivalent Chromate13122.5Trivalent Chromate

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo3.230.5No

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo4.340.8No

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo5.351No

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo6.461.6No

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo8.481.6No

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo10.5102No

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo13122.5No

Loading...

  1. 1
 

Basic Information

Types (Applications) Flat Washer Type Flat Washer Sales Unit Box/package
Type, Spring Washers Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.