(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Electrically conductive, bolt-on, swivel plate. (Part Numbers)

Casters - Electrically conductive, bolt-on, swivel plate.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - Electrically conductive, bolt-on, swivel plate.
  • Casters - Electrically conductive, bolt-on, swivel plate.
  • Volume Discount
  • Lead Time Reduction

Casters using rims with an antistatic effect. Screw-on with swivel or fixed plate, rotation stop, for load ranges from 35.00 to 220.00 daN. Metal parts in stainless steel and steel.

  • inCAD Components
Casters - Conductive, Swivel Type:Related Image
・Materials
TypeMain BodyWheelBearing
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)Swiveling PartWheel
CRJDG / CRKDG / CRSDGLow Carbon SteelTrivalent ChromateElectrically Conductive Rubber (Black)IncorporatedNone
CSRJDG / CSRKDG / CSRSDG304 Stainless SteelBarrel Grinding
CSMJU / CSMKU / CSMSPU304 Stainless SteelRubber (Black)
Urethane (Gray)For D dimensions 100, 125 and 150 only.
Nylon (White)For D dimensions 150 only.
*Electrically conductive rubber specific volume resistivity: between 102 to 104Ω·cm

Specifications

Part Number-Wheel Material
CRJDG100
CSMKU125

-

U
[ ! ]r indicates the swivel radius of wheel.
■Electrically Conductive Wheel
TypePart NumberBHACrKFdtEGAllowable Load (N)Mass (g)
Steel TypeStainless Steel TypeDSteel TypeStainless Steel TypeSteel TypeStainless Steel Type
Swivel TypeCRJDGCSRJDG50206570424747--566.522228300190
652585586161558.82.32742500370
7593666628600420
1001221008282823140500600
Fixed TypeCRKDGCSRKDG5020657042----566.52-28300140
65258547558.82.3500250
7593600290
100122100588240500510
Brake TypeCRSDGCSRSDG502065704251513231566.522228300210
6525855867674340558.82.32742500430
7593686828600470
10012210082824443823140500670
■Stainless Steel Casters
TypePart NumberWheel MaterialBHACF1F2dtEG1G2KrAllowable Load (N)Mass
(g)
TypeDR (Rubber)U (Urethane)N (Nylon)RUN
Swivel TypeCSMJU75R
(Rubber)*1

U
(Urethane)

N
(Nylon)*2
25262593705855-8.82.32842--66600700800390
100293232132909071681133271688280010001000950
1253216810210280753680759910001200-1230
15040404019040115-180016001500
Fixed TypeCSMKU7525262593704755-8.82.3-28---600700800270
100293232132110759080113504580010001000720
1253216814094112100535610001200-1180
15040404019010210280758075-180016001290
Brake TypeCSMSPU7525262593705855-8.82.32842-4368600700800430
100293232132909071681133271685586800100010001060
125321681021028075348075549710001200-1340
1504040401904065115-180016001720
[ ! ]*1 R(Rubber) Type of D dimension 150 is not available for Swivel, Fixed and Stopper Types.
[ ! ]*2 N(Nylon) Type of D dimension 125 is not available for Swivel, Fixed and Stopper Type.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRJDG65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot ProvidedElectrical Conductivity35.01 to 80.005085[Synthetic Rubber] Electrically Conductive Rubber-Steel554270586525Light LoadNot Provided

Loading...

  1. 1

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Please check the type/dimensions/specifications of the part CRJDG65 in the Casters - Electrically conductive, bolt-on, swivel plate. series.

Products like this...

Part Number
CRJDG100
CRJDG50
CRJDG75
CRKDG100
CRKDG50
CRKDG65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot ProvidedElectrical Conductivity35.01 to 80.0050122[Synthetic Rubber] Electrically Conductive Rubber-Steel82401005810025Light LoadNot Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot ProvidedElectrical ConductivityUp to 35.003065[Synthetic Rubber] Electrically Conductive Rubber-Steel562870425020Light LoadNot Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot ProvidedElectrical Conductivity35.01 to 80.006093[Synthetic Rubber] Electrically Conductive Rubber-Steel554270587525Light LoadNot Provided
1 Piece(s)Available

Same day

Stock

10Plate Type FixedNot ProvidedElectrical Conductivity35.01 to 80.0050122[Synthetic Rubber] Electrically Conductive Rubber-Steel82401005810025Light LoadNot Provided
1 Piece(s)Available

Same day

Stock

10Plate Type FixedNot ProvidedElectrical ConductivityUp to 35.003065[Synthetic Rubber] Electrically Conductive Rubber-Steel562870425020Light LoadNot Provided
1 Piece(s)Available

Same day

Stock

10Plate Type FixedNot ProvidedElectrical Conductivity35.01 to 80.005085[Synthetic Rubber] Electrically Conductive Rubber-Steel552870476525Light LoadNot Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.