(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel - With aluminum alloy swivel plate, double nylon wheel, without brake, K-200G series.

Wheel - With aluminum alloy swivel plate, double nylon wheel, without brake, K-200G series.
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Dual Wheel Free-Swivel Caster without Stopper, K-200G see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-200G-60

 
Part Number
K-200G-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Allowable Load Range(daN) 140.01~220.00
Allowable Load(daN) 147 Mounting height(mm) 79.5 Wheel Material Nylon
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Aluminum Alloy Die Cast Mounting Hole Type Round Holes (3 Holes)
Wheel Dia. D(φ) 60 Wheel Width(mm) 44 Application Commercial Facilities Display / OA equipment, information and communication equipment
Load Category Medium Load Mounting Hole Pitch Circular Diameter(mm) 48 Mounting Seat A×B or A×B×C(mm) 31×31×31
Product CD 30715

Please check the type/dimensions/specifications of the part K-200G-60 in the Wheel - With aluminum alloy swivel plate, double nylon wheel, without brake, K-200G series. series.

Additional Products in this Category

Tech Support