(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With Threaded Stud Mount, Double Nylon Caster, TY60JN Series.

Casters - With Threaded Stud Mount, Double Nylon Caster, TY60JN Series.
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TY60JN see the sections below:

Part Number
TY60JN3
TY60JN3S
TY60JN4
TY60JN4S
TY60JN8
TY60JN8S
TY60JN8SV
TY60JN10
TY60JN10S
TY60JN12
TY60JN12P1.25
TY60JN12S
TY60JN12SP1.25
TY60JN12SV
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Thread Diameter Nd Model Number Ends in V
1 Piece(s)Available

12 Days or more

-No StopperW3/8X Screw Thread 16No
1 Piece(s)Available

12 Days or more

-With Rotation StopperW3/8X Screw Thread 16No
1 Piece(s)Available

12 Days or more

-No StopperU1/2X Screw Thread 20No
1 Piece(s)Available

12 Days or more

-With Rotation StopperU1/2X Screw Thread 20No
1 Piece(s)Available

8 Days or more

10No StopperM8X1.25No
1 Piece(s)Available

12 Days or more

-With Rotation StopperM8X1.25No
1 Piece(s)Available

12 Days or more

-With Rotation StopperM8X1.25Yes (Metal Stopper Part)
1 Piece(s)Available

12 Days or more

-No StopperM10X1.5No
1 Piece(s)Available

12 Days or more

-With Rotation StopperM10X1.5No
1 Piece(s)Available

8 Days or more

10No StopperM12X1.75No
1 Piece(s)Available

19 Days or more

-No StopperM12X1.25No
1 Piece(s)Available

22 Days or more

-With Rotation StopperM12X1.75No
1 Piece(s)Available

12 Days or more

-With Rotation StopperM12X1.25No
1 Piece(s)Available

12 Days or more

-With Rotation StopperM12X1.75Yes (Metal Stopper Part)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 98
Mounting Height H(mm) 68.5 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 60 Wheel Width W(mm) 49
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support