(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guided Flat Belt Conveyors - SV Series, end drive, pulley diameter 30mm.

Guided Flat Belt Conveyors - SV Series, end drive, pulley diameter 30mm.

Move the mouse over the image to zoom

Guided Flat Belt Conveyor SV Series Guided Belt to Prevent Lateral Movement, End Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image

Guided Flat Belt Conveyor SV Series Guided Belt to Prevent Lateral Movement, End Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image

Guided Flat Belt Conveyor SV Series Guided Belt to Prevent Lateral Movement, End Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image  
 FrameMotor CoverPulley Holder
[ M ]MaterialAluminumAluminumAluminum
[ S ]Surface TreatmentClear AnodizePaintedPainted
■Machine Weight (With a Motor Output of 6 W)

*Reference values (may vary depending on motor
manufacturer)               (kg)

Belt Width
B(mm)
Distance Between Pulleys L(mm)
50010001500200025003000
503.74.85.86.97.99
1004.45.87.38.710.411.8
15056.88.710.512.814.6
2005.77.910.112.315.117.3
2506.38.911.614.317.320
3006.810.511.9161922.1
4008.212.41519.723.927.7
*When the motor output is 25 W, add 1.1 kg.

Specifications

Part Number-B-L-Motor-Belt Specification-Motor Manufacturer Selection
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
SVKB-100-1000-25-T100-IM-25-H-C
Part NumberWidth B (mm)Length L
5mm Increment
MotorBelt SpecificationMotor Manufacturer Selection
[ ! ]Prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
SVKB50
100
150
200
250

300
400

[ NG ]When B = 300 or 400,
Output = 6W
and Gearhead Reduction Ratio
= 12.5~30 are disabled.
300~30006
25
(Single-Phase)
TA100
TA110
TA115
TA200
TA220
TA230
IM
(Constant Speed Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Specifications, Green)
W
(General Specifications, White)
G
(For Sliding, Green)
S
(For Sliding, White)
D
(Static Conductive)
O
(Oil Resistant, Green)
N
(Non-Stick Food Grade, White)
J
(No Belt)

*For belts other than the above, select from Belt Specification below.
A (Panasonic Motor)
B (Oriental Motor)
C (Taiwanese Motor)

*SCM (Variable Speed Motor) is not selectable for A.
25(Three-Phase)
SA200
SA220
SA230
IM
(Constant Speed Motor)
[ NG ]5~9 not applicable for 6W Motor
6
25
NV
(No Motor)
NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Connect the motor so that the belt rotates in the direction of conveyance. For connection diagram, and details of motor, Click here.
[ ! ]When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.[ ! ]Note that warpage might occur in belts with the guided belt depending on the number of plies (thickness).
[ ! ]It is not recommended to use the conveyor while it is tilted, regardless of the belt specifications.
 
Belt SpecificationStandard Belt (Body Price Only)Optional Belt 1Optional Belt 2No Belt
General PurposeH (Green), W (White)--J
(No Belt)
For SlidingG (Green), S (White)--
For Inclined Transfer---
Grip Type--GG (Green), GW (White)
Oil ResistantO (Green)OW (White)-
Non-Stick Food GradeN (White)NB (Sky Blue), NBG (Lime Green)
HH
(Green), HW (White)
-
Food Grade-KW (White), KSB (Sky Blue), PHB (Sky Blue)-
Static ConductiveD (Black)--
[ ! ]For flat belt details, Click here.
[ ! ]Select a belt with a thickness of 1.0 mm or less for a motor output of 6 W.
 

Alterations

Guided Flat Belt Conveyor SV Series Guided Belt to Prevent Lateral Movement, End Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SVKB-[50,​100,​150,​200,​250,​300,​400]-[300-2000/5]-[6,​25]-NV-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​LTG,​LTW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[A,​B,​C,​R]
SVKB-[50,​100,​150,​200,​250,​300,​400]-[300-2000/5]-[6,​25]-S200-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​LTG,​LTW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[A,​B,​C,​R]
SVKB-[50,​100,​150,​200,​250,​300,​400]-[300-2000/5]-[6,​25]-SA[200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​LTG,​LTW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[A,​B,​C,​R]
SVKB-[50,​100,​150,​200,​250,​300,​400]-[300-2000/5]-[6,​25]-T[100,​200]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​LTG,​LTW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[A,​B,​C,​R]
SVKB-[50,​100,​150,​200,​250,​300,​400]-[300-2000/5]-[6,​25]-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​LTG,​LTW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[A,​B,​C,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship 1. Belt Width [B]
(mm)
2. Conveyor Length [L]
(mm)
3. Motor Output
(W)
4. Motor Voltage (Single-Phase) TA
(V)
4. Motor Voltage (Three-Phase) SA
(V)
4. Motor Voltage (No Motor) 5. Motor Type 6. Gearhead Reduction Ratio 7. Belt Spec. 7. Belt Spec. (Standard) $ 7. Belt Spec. (Specialty) $$ 8. Motor Manufacturer Selection
1 Piece(s)

16 Days or more

50 ~ 400300 ~ 20006 ~ 25--No Motor [NV]No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]General Use - White [W] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

16 Days or more

50 ~ 400300 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]General Use - White [W] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

16 Days or more

50 ~ 400300 ~ 20006 ~ 25-200 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]General Use - White [W] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

16 Days or more

50 ~ 400300 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]General Use - White [W] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

16 Days or more

50 ~ 400300 ~ 20006 ~ 25100 ~ 230--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]General Use - White [W] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head

Loading...

  1. 1

More Information

■Features: Streamlined structure has achieved the low cost. The conveyor maintains good running straightness by the use of the guided belt to prevent lateral movement.

 

Basic Information

Conveyor Max. Load(kg) 15 Belt speed(m/min) 67.7 Belt Type Flat Belts
Lateral Movement Prevention With Meandering Prevention Crosspiece Tail Roller Dia. D (Tail Transfer Part R)(mm) 30 Drive Roller Dia.(mm) 30
Drive Module Position Head Drive Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html
質問: What flat belts are available for conveyors?
回答: Flat belt specifications for conveyors can be found at: https://us.misumi-ec.com/pdf/fa/2014/p1_1279.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support