(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Top Mount, Side Mount or Bottom Mount can be selected as The motor mounting position. The helical gearhead is adopted to help solve the mounting space problem. Furthermore, the crosspiece integrated belt is adopted to suppress meandering.
Part Number
Configured Part Number is shown.
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Paint | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||||
TYPE | Motor Mounting Position | Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVMB | TM1 | - | 100 | - | 1000 | - | 25 | - | T100 | - | IM | - | 25 | - | H | - | A |
Part Number | Width B 10mm Increment | Length L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection | ||||
Type | Motor Mounting Position | Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||
CVMB | TM1 SM1 BM1 TM2 SM2 TM3 SM3 BM3 SM4 BM4 TM5 SM5 * For details, see Motor Mounting Position Selection Table. | 50~300 | 200~2000 | 25 40 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | 5 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 | H (General Specifications, Green) W (General Specifications, White) G (For Sliding, Green) S (For Sliding, White) D (Static Conductive, Black) O (Oil Resistant, Green) N (Non-Stick Food Grade, White) J (No Belt) *For other belt specifications, see Belt Selection Table below. | A (Panasonic Motor) B (Oriental Motor) *SCM (Variable Speed Motor) is not selectable for A. When output is 25, Panasonic Motor is not applicable. |
(Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White) | - | - | J (No Belt) |
For Sliding | G (Green), S (White) | - | - | |
For Inclined Transfer | - | - | - | |
Grip Type | - | - | GG (Green), GW (White) | |
Oil Resistant | O (Green) | OW (White) | - | |
Non-Stick Food Grade | N (White) | NB (Sky Blue), NBG (Lime Green) HH (Green), HW (White) | - | |
Food Grade | - | KW (White), KSB (Sky Blue), PHB (Sky Blue) | - | |
Static Conductive | D (Black) | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-D-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-G-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-GG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-GW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-H-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-HH-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-HW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-J-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-KSB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-KW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-LTG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-LTW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-N-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-NB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-NBG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-O-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-OW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-PHB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-S-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-S200-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-W-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-D-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-G-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-GG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-GW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-H-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-HH-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-HW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-J-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-KSB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-KW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-LTG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-LTW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-N-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-NB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-NBG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-O-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-OW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-PHB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-S-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-SA[200,220,230]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-W-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-D-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-G-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-GG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-GW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-H-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-HH-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-HW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-J-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-KSB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-KW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-LTG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-LTW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-N-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-NB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-NBG-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-O-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-OW-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-PHB-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-S-[A,B] |
CVMBBM1-[50-300/10]-[200-2000/5]-[25,40]-T[100,200]-[IM,INV,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180]-W-[A,B] |
Loading...
■Features: The motor mounting position is selectable for either top mounting, bottom mounting, or side mounting. Adoption of orthogonal shaft gear head solves the mounting space issue. The belt with the guide prevents lateral movement.
■Flat Belt Conveyors - Motor Mounting Position Selectable: Motor Mounting Dimensions
Mount Type | Output | Motor | Reduction Ratio | A1 | A2 | A3 | A4 | |
Specification | Manufacturer | |||||||
TM1 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 83.0 | 227.0 | 129.0 | 223.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 83.0 | 227.0 | 129.0 | 233.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 93.0 | 256.0 | 160.0 | 269.0 | |
Oriental Motor | 5~18 | 93.0 | 233.0 | 129.0 | 250.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 93.0 | 233.0 | 129.0 | 260.0 | ||
25~180 | ||||||||
TM2 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 83.0 | 339.0 | 156.0 | 141.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 83.0 | 349.0 | 156.0 | 141.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 93.0 | 385.0 | 148.0 | 110.0 | |
Oriental Motor | 5~18 | 93.0 | 366.0 | 154.0 | 141.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 93.0 | 376.0 | 154.0 | 141.0 | ||
25~180 | ||||||||
TM3 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 83.0 | 257.0 | 159.0 | 69.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 83.0 | 257.0 | 159.0 | 79.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 93.0 | 226.0 | 130.0 | 115.0 | |
Oriental Motor | 5~18 | 93.0 | 257.0 | 153.0 | 96.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 93.0 | 257.0 | 153.0 | 106.0 | ||
25~180 | ||||||||
TM5 | 25W | Constant Speed Motor | Panasonic Motor | 5~180 | 115.0 | 218.0 | 138.0 | 117.0 |
Oriental Motor | 5~18 | 117.0 | 218.0 | 138.0 | 117.0 | |||
25~180 | 127.5 | |||||||
Variable Speed Motor | Oriental Motor | 5~18 | 127.0 | 218.0 | 138.0 | 117.0 | ||
25~180 | 137.5 | |||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 142.0 | 220.0 | 130.0 | 122.0 | |
Oriental Motor | 5~18 | 147.0 | 220.0 | 130.0 | 122.0 | |||
25~180 | 165.0 | |||||||
Variable Speed Motor | Oriental Motor | 5~18 | 157.0 | 220.0 | 130.0 | 122.0 | ||
25~180 | 175.0 |
Mount Type | Output | Motor | Reduction Ratio | A1 | A2 | A3 | A4 | |
Specification | Manufacturer | |||||||
SM1 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 122.0 | 64.0 | 34.0 | 170.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 122.0 | 64.0 | 34.0 | 180.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 132.0 | 33.0 | 63.0 | 216.0 | |
Oriental Motor | 5~18 | 132.0 | 64.0 | 40.0 | 197.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 132.0 | 64.0 | 40.0 | 207.0 | ||
25~180 | ||||||||
SM2 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 122.0 | 146.0 | 37.0 | 40.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 122.0 | 156.0 | 37.0 | 40.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 132.0 | 192.0 | 45.0 | 87.0 | |
Oriental Motor | 5~18 | 132.0 | 173.0 | 39.0 | 64.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 132.0 | 183.0 | 39.0 | 64.0 | ||
25~180 | ||||||||
SM3 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 122.0 | 34.0 | 64.0 | 122.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 122.0 | 34.0 | 64.0 | 132.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 132.0 | 63.0 | 33.0 | 168.0 | |
Oriental Motor | 5~18 | 132.0 | 40.0 | 64.0 | 149.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 132.0 | 40.0 | 64.0 | 159.0 | ||
25~180 | ||||||||
SM4 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 122.0 | 37.0 | 146.0 | 88.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 122.0 | 37.0 | 156.0 | 88.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 132.0 | 45.0 | 192.0 | 57.0 | |
Oriental Motor | 5~18 | 132.0 | 39.0 | 173.0 | 88.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 132.0 | 39.0 | 183.0 | 88.0 | ||
25~180 | ||||||||
SM5 | 25W | Constant Speed Motor | Panasonic Motor | 5~180 | 154.0 | 25.0 | 55.0 | 64.0 |
Oriental Motor | 5~18 | 156.0 | 25.0 | 55.0 | 64.0 | |||
25~180 | 166.5 | |||||||
Variable Speed Motor | Oriental Motor | 5~18 | 166.0 | 25.0 | 55.0 | 64.0 | ||
25~180 | 176.5 | |||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 181.0 | 27.0 | 63.0 | 69.0 | |
Oriental Motor | 5~18 | 186.0 | 27.0 | 63.0 | 69.0 | |||
25~180 | 204.0 | |||||||
Variable Speed Motor | Oriental Motor | 5~18 | 196.0 | 27.0 | 63.0 | 69.0 | ||
25~180 | 214.0 |
Mount Type | Output | Motor | Reduction Ratio | A1 | A2 | A3 | A4 | |
Specification | Manufacturer | |||||||
BM1 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 83.0 | 174.0 | 76.0 | 223.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 83.0 | 174.0 | 76.0 | 233.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 93.0 | 143.0 | 47.0 | 269.0 | |
Oriental Motor | 5~18 | 93.0 | 174.0 | 70.0 | 250.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 93.0 | 174.0 | 70.0 | 260.0 | ||
25~180 | ||||||||
BM3 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 83.0 | 144.0 | 46.0 | 69.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 83.0 | 144.0 | 46.0 | 79.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 93.0 | 173.0 | 77.0 | 115.0 | |
Oriental Motor | 5~18 | 93.0 | 150.0 | 46.0 | 96.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 93.0 | 150.0 | 46.0 | 106.0 | ||
25~180 | ||||||||
BM4 | 25W | Constant Speed Motor | Oriental Motor | 5~18 | 83.0 | 256.0 | 73.0 | 111.0 |
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 83.0 | 266.0 | 73.0 | 111.0 | ||
25~180 | ||||||||
40W | Constant Speed Motor | Panasonic Motor | 5~180 | 93.0 | 302.0 | 65.0 | 140.0 | |
Oriental Motor | 5~18 | 93.0 | 283.0 | 71.0 | 117.0 | |||
25~180 | ||||||||
Variable Speed Motor | Oriental Motor | 5~18 | 93.0 | 293.0 | 71.0 | 117.0 | ||
25~180 |
Conveyor Max. Load(kg) | 15 | Belt Type | Flat Belts | Lateral Movement Prevention | With Meandering Prevention Crosspiece |
---|---|---|---|---|---|
Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 30 | Reverse Switch Option | No |
1. Choose Motor Manufacturer before selecting any alterations
2. When NA or WA is selected, be sure to choose Stand Height [H] and Distance between Stands [P]
3. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy