(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It is a powerful belt conveyor composed of high-end models, rough processes. The high-performance multifunction belt comes as a standard feature. The 2-slot frame and easy maintenance characterize it.
Part Number
Configured Part Number is shown.
Part Number |
---|
OKU1FBH70-90W-D-[1,2]-[140-200/1]-[1,2]-[2,3,4,5,6,9,11,13,16,18,22,26,32,36,43,53,64,90]-[1,2]-90-[1,2,3]-[NULA,S]-[G,W] |
OKU1FBH80-90W-D-[1,2]-[160-200/1]-[1,2]-[2,3,4,5,6,9,11,13,16,18,22,26,32,36,43,53,64,90]-[1,2]-90-[1,2,3]-[NULA,S]-[G,W] |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Belt Width W (mm) |
---|---|---|---|---|
1 Piece(s) | 15 Days or more | 697 | ||
1 Piece(s) | 15 Days or more | 797 |
Part Number |
---|
Loading...
Conveyor Max. Load(kg) | 50 | Belt Type | Flat Belts | Belt Material | Polyurethane |
---|---|---|---|---|---|
Drive Roller Dia.(mm) | 65 | Driving Type | Center drive |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy