(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use of Plastic Chains prevents scratches, and makes for easy maintenance.
Part Number
Configured Part Number is shown.
Frame | Motor Cover | Pulley Holder | Plastic Chain | |
[ M ]Material | Aluminum | Aluminum | 5052 Aluminum Alloy | Polyacetal |
[ S ]Surface Treatment | Clear Anodize | Paint | Clear Anodize | - |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVLow Carbon Steel | - | 20 | - | 1000 | - | 25 | - | T100 | - | IM | - | 25 | - | H | - | C |
Part Number | Width B (mm) | Length L 5mm Increment | Motor | Plastic Chain Belt Specification | Motor Manufacturer Selection [ ! ]The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
CVSPC | 20 | 350~3000 | 6 25 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (Standard, White) D (Conductive, Black) J (No Belt) | A (Panasonic Motor) B (Oriental Motor) C (Taiwanese Motor) *SCM (Variable Speed Motor) is not selectable for A. |
25 | (Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | ||||||||||
[ NG ]5~9 not applicable for 6W Motor | ||||||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVSPC-20-[350-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,E,H,J,L]-[A,B,R] |
CVSPC-20-[350-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,E,H,J,L]-[A,B,R] |
CVSPC-20-[350-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,E,H,J,L]-[A,B,R] |
CVSPC-20-[350-2000/5]-[6,25]-T[100,200]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,E,H,J,L]-[A,B,R] |
CVSPC-20-[350-2000/5]-[6,25]-TA[100,110,115,200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,E,H,J,L]-[A,B,R] |
Loading...
■Features: Use of Plastic Chains prevents scratches, and makes for easy maintenance.
1. Belt Width [B](mm) | 20 | Conveyor Max. Load(kg) | 15 | Belt speed(m/min) | 64.4 |
---|---|---|---|---|---|
Belt Type | Plastic Chain | Lateral Movement Prevention | Meandering prevention crown pulley | Feature | Machine Width Narrow Type |
Drive Roller Dia.(mm) | 57 | Drive Module Position | Head Drive | Reverse Switch Option | No |
1. Choose Motor Manufacturer before selecting any alterations
2. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy