(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam and Groove Couplings - Hose Mounting Socket

Cam and Groove Couplings - Hose Mounting Socket

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Body Material: CF-8M Stainless Steel Cast
•Nominal Of Connection Screw: Hose Mounting Socket

Arm Locking Couplers - Hose Mounting Sockets:Related Image
・Materials
Type[ M ]Material
Main BodyCamRing
SNAHJCF-8M Stainless Steel CastSMS1025304 Stainless Steel

Specifications

Part Number
TCBM25
SNAMA20A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberABCIHh
TypeNo.
SNAHJ20A1105232218632
25A12560372710038
40A18890544111046
50A19797635312951

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNAHJ20A
SNAHJ25A
SNAHJ40A
SNAHJ50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D.
1 Piece(s)Available

8 Days or more

1020A
1 Piece(s)Available

8 Days or more

1025A
1 Piece(s)Available

8 Days or more

1040A
1 Piece(s)Available

8 Days or more

1050A

Loading...

  1. 1

More Information

[ ! ]Arm Locking Couplers are manufactured according to the US MIL Standards A-A-59326-1998 (MIL-C-27487-1992 previously), thus compatible with the same size products of the same standards from other manufacturers.
 

Basic Information

Body Material CF-8M Stainless Steel Cast Nominal of connection screw Hose Mounting Socket

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.