(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A worry-free, safe dedicated brass band tightening joint designed by the hose manufacturer.
[Features]
· Long nipple part enables tightening of two hose bands.
· A flat double-stage structure enables a large band tightening area and secure anchoring of the hose.
· Designed to fit the dimensions of Hakko hoses.
· Shows good hose performance with appropriate outer nipple diameters
Part Number
Configured Part Number is shown.
Part Number |
---|
E-FTB-6 |
E-FTB-8 |
E-FTB-9 |
E-FTB-10 |
E-FTB-12 |
E-FTB-15 |
E-FTB-19 |
E-FTB-25 |
E-FTB-32 |
E-FTB-38 |
E-FTB-50 |
Part Number |
---|
Loading...
Types | Hose Fittings | Applicable Fluids | Water / Air / Chemical / Oil / Powder / Solvent, paint | Body Material | Brass |
---|---|---|---|---|---|
Shape | Straight | Hose connection type | Rib type | Types of connection | Male thread |
Types of connection screw | R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy