(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hoses - Aluminum

Duct Hoses - Aluminum

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Is excellent in flexibility / elasticity, and can be stored compactly.

  • inCAD Components
Duct Hoses - Aluminum Type:Related Image
・Materials
Type[ M ]MaterialOperating Temp. Range (°C)
HOADAluminum Foil (Laminated)
Hard Steel Wire
-20~80°C

Specifications

Part Number-Hose Length
HOAD50-3.2
Part NumberHose Length 0.1m IncrementHose I.D. (Reference) (mm)DPAllowable Pressure Range (MPa{kgf/cm2})Allowable Decompression (Ambient Temp.) (kPa {mmHg})Allowable Bending Radius (mm)Reference Mass g/m
TypeNominal Dia.
HOAD380.5~53945.010.80~0.02
{0~0.2}
-33{-248}30130
505055.310.835168
656470.310.845205
757580.310.80~0.01
{0~0.1}
-26.5{-199}55244
10098105.310.8-16.5{-124}70312
117113119.310.8-13.0{-98}75375
125125130.310.8-10.0{-75}90390
150150155.710.8105606

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOAD38-0.5
HOAD38-0.6
HOAD38-0.7
HOAD38-0.8
HOAD38-0.9
HOAD38-1.0
HOAD38-1.1
HOAD38-1.2
HOAD38-1.3
HOAD38-1.4
HOAD38-1.5
HOAD38-1.6
HOAD38-1.7
HOAD38-1.8
HOAD38-1.9
HOAD38-2.0
HOAD38-2.1
HOAD38-2.2
HOAD38-2.3
HOAD38-2.4
HOAD38-2.5
HOAD38-2.6
HOAD38-2.7
HOAD38-2.8
HOAD38-2.9
HOAD38-3.0
HOAD38-3.1
HOAD38-3.2
HOAD38-3.3
HOAD38-3.4
HOAD38-3.5
HOAD38-3.6
HOAD38-3.7
HOAD38-3.8
HOAD38-3.9
HOAD38-4.0
HOAD38-4.1
HOAD38-4.2
HOAD38-4.3
HOAD38-4.4
HOAD38-4.5
HOAD38-4.6
HOAD38-4.7
HOAD38-4.8
HOAD38-4.9
HOAD38-5.0
HOAD50-0.5
HOAD50-0.6
HOAD50-0.7
HOAD50-0.8
HOAD50-0.9
HOAD50-1.0
HOAD50-1.1
HOAD50-1.2
HOAD50-1.3
HOAD50-1.4
HOAD50-1.5
HOAD50-1.6
HOAD50-1.7
HOAD50-1.8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(φ)
I.D.
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter Hose Length (m)
1 Piece(s)Available

8 Days or more

1045.03930380.5
1 Piece(s)Available

8 Days or more

1045.03930380.6
1 Piece(s)Available

8 Days or more

1045.03930380.7
1 Piece(s)Available

8 Days or more

1045.03930380.8
1 Piece(s)Available

8 Days or more

1045.03930380.9
1 Piece(s)Available

8 Days or more

1045.03930381.0
1 Piece(s)Available

8 Days or more

1045.03930381.1
1 Piece(s)Available

8 Days or more

1045.03930381.2
1 Piece(s)Available

8 Days or more

1045.03930381.3
1 Piece(s)Available

8 Days or more

1045.03930381.4
1 Piece(s)Available

8 Days or more

1045.03930381.5
1 Piece(s)Available

8 Days or more

1045.03930381.6
1 Piece(s)Available

8 Days or more

1045.03930381.7
1 Piece(s)Available

8 Days or more

1045.03930381.8
1 Piece(s)Available

8 Days or more

1045.03930381.9
1 Piece(s)Available

8 Days or more

1045.03930382.0
1 Piece(s)Available

8 Days or more

1045.03930382.1
1 Piece(s)Available

8 Days or more

1045.03930382.2
1 Piece(s)Available

8 Days or more

1045.03930382.3
1 Piece(s)Available

8 Days or more

1045.03930382.4
1 Piece(s)Available

8 Days or more

1045.03930382.5
1 Piece(s)Available

8 Days or more

1045.03930382.6
1 Piece(s)Available

8 Days or more

1045.03930382.7
1 Piece(s)Available

8 Days or more

1045.03930382.8
1 Piece(s)Available

8 Days or more

1045.03930382.9
1 Piece(s)Available

8 Days or more

1045.03930383.0
1 Piece(s)Available

8 Days or more

1045.03930383.1
1 Piece(s)Available

8 Days or more

1045.03930383.2
1 Piece(s)Available

8 Days or more

1045.03930383.3
1 Piece(s)Available

8 Days or more

1045.03930383.4
1 Piece(s)Available

8 Days or more

1045.03930383.5
1 Piece(s)Available

8 Days or more

1045.03930383.6
1 Piece(s)Available

8 Days or more

1045.03930383.7
1 Piece(s)Available

8 Days or more

1045.03930383.8
1 Piece(s)Available

8 Days or more

1045.03930383.9
1 Piece(s)Available

8 Days or more

1045.03930384.0
1 Piece(s)Available

8 Days or more

1045.03930384.1
1 Piece(s)Available

8 Days or more

1045.03930384.2
1 Piece(s)Available

8 Days or more

1045.03930384.3
1 Piece(s)Available

8 Days or more

1045.03930384.4
1 Piece(s)Available

8 Days or more

1045.03930384.5
1 Piece(s)Available

8 Days or more

1045.03930384.6
1 Piece(s)Available

8 Days or more

1045.03930384.7
1 Piece(s)Available

8 Days or more

1045.03930384.8
1 Piece(s)Available

8 Days or more

1045.03930384.9
1 Piece(s)Available

8 Days or more

1045.03930385.0
1 Piece(s)Available

8 Days or more

1055.35035500.5
1 Piece(s)Available

8 Days or more

1055.35035500.6
1 Piece(s)Available

8 Days or more

1055.35035500.7
1 Piece(s)Available

8 Days or more

1055.35035500.8
1 Piece(s)Available

8 Days or more

1055.35035500.9
1 Piece(s)Available

8 Days or more

1055.35035501.0
1 Piece(s)Available

8 Days or more

1055.35035501.1
1 Piece(s)Available

8 Days or more

1055.35035501.2
1 Piece(s)Available

8 Days or more

1055.35035501.3
1 Piece(s)Available

8 Days or more

1055.35035501.4
1 Piece(s)Available

8 Days or more

1055.35035501.5
1 Piece(s)Available

8 Days or more

1055.35035501.6
1 Piece(s)Available

8 Days or more

1055.35035501.7
1 Piece(s)Available

8 Days or more

1055.35035501.8

Loading...

More Information

Feature
· Flexible and elastic, can be stored compactly.
· It can be shortened to 1/5 of its original length. Stored compact for limited space.
 

Basic Information

Material Aluminum Foil (Laminated) Hard Steel Wire Properties Standard Applicable Fluid Air
Operating Temperature Range(℃) -20::80 Max. Allowable Pressure (below Ambient Temperature)(MPa) 0.02 Presence of Cuff Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.