(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fitting L-Shaped Hose Joint HL

Hose Fitting L-Shaped Hose Joint HL
  • Volume Discount

An L-shaped hose joint. It is used, for example, to connect a hose in parallel with equipment. It can be removed from the nut part even after a hose connection part of union type is mounted on the equipment.

Part Number

Configured Part Number is shown.

Part Number
HL-1116
HL-1117
HL-1206
HL-1207
HL-1208
HL-1209
HL-1210
HL-1308
HL-1309
HL-1310
HL-1314
HL-1316
HL-1340
HL-1408
HL-1409
HL-1410
HL-1414
HL-1416
HL-1440
HL-1620
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

1/86
1 Piece(s)Available

8 Days or more

1/87
1 Piece(s)Available

11 Days or more

1/46
1 Piece(s)Available

8 Days or more

1/47
1 Piece(s)Available

11 Days or more

1/48
1 Piece(s)Available

8 Days or more

1/49
1 Piece(s)Available

8 Days or more

1/410.5
1 Piece(s)Available

8 Days or more

3/88
1 Piece(s)Available

8 Days or more

3/89
1 Piece(s)Available

8 Days or more

3/810.5
1 Piece(s)Available

8 Days or more

3/814
1 Piece(s)Available

8 Days or more

3/816
1 Piece(s)Available

8 Days or more

3/812.7
1 Piece(s)Available

11 Days or more

1/28
1 Piece(s)Available

8 Days or more

1/29
1 Piece(s)Available

8 Days or more

1/210.5
1 Piece(s)Available

8 Days or more

1/214
1 Piece(s)Available

8 Days or more

1/216
1 Piece(s)Available

11 Days or more

1/212.7
1 Piece(s)Available

8 Days or more

3/420.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Volute O.D. D
(mm)

Loading...

  1. 1

Basic Information

Types Hose fitting Fluid Water / Air / Oil Body Material C3771BD (main body).C3604BD (nut, bamboo shoots)
Shape Union L-type Hose connection type Volute Types of connection Joint Nipples
Types of connection screw PT

Additional Products in this Category

Tech Support