(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Linear shaft diameter is increased over the XKNEJ and XKS to provide more load capacity. The table uses split clamping to directly hold on the shafts affording higher retaining power than pushing on the feed screw shaft with a screw.
Part Number
Configured Part Number is shown.
Type | Main Body | Shaft (Ø15) | Feed Screw (M14) | [ A ]Accessories | ||
[ M ]Material | [ S ] | [ M ]Material | [ H ]Hardness | [ M ]Material | ||
XKST | Aluminum Alloy | Clear Anodize | 440C Stainless Steel | 56HRC~ | 303 Stainless Steel | · Mounting Screw (SCB6-15 x 4 pcs.) · Scale Label |
Part Number |
XKST50 |
Part Number | Stage Surface (mm) | Travel Distance (mm) (Zx2) | L | L1 | Load Capacity (N) | Weight (kg) | |
Type | No. | ||||||
XKST | 50 | 80×80 | 50 | 170 | 100 | 196 | 1.72 |
100 | 100 | 220 | 150 | 2.00 | |||
150 | 150 | 270 | 200 | 2.32 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Load Capacity (Range)(N) | 100.1 or More | Feeding Method | Feed Screw | Table Size (Length) L(mm) | 80 |
---|---|---|---|---|---|
Table Size (Width) W(mm) | 80 | Table Material | Aluminum Alloy | Table Surface Treatment | Clear Anodize |
Guiding Mechanism | Shaft Slide | Table Size (Thickness) H(mm) | 44 | Clamp | Clamp Lever |
Feed method (feed screw type) | Handle Operation | Feed method (feed pitch)(mm) | 2.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy