(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

[External] Handles with Plate -Offset-

[External] Handles with Plate -Offset-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·This handle comes with a dedicated plate and is easy to install.

[External] Handles with Plate -Offset-:
・Materials
Name of Parts [ M ]Material [ S ]Surface Treatment [ A ]Accessories
Handle 6063 Aluminum Alloy Anodize SHFBS5-12
[ M ]304 Stainless Steel
[ ! ]2 screws are included.
Plate

Specifications

Part Number
UHFNG120
Part NumberL1RR1Reference Mass (g)
TypeL
UHFNG10011010014550
12013012016552.5
12513512517054
[ ! ]The default L dimension will be 100 unless specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UHFNG100
UHFNG120
UHFNG125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
1 Piece(s)Available

Same day

Stock

10100
1 Piece(s)Available

8 Days or more

10120
1 Piece(s)Available

Same day

Stock

10125

Loading...

  1. 1

Lead Time

Example

[External] Handles with Plate -Offset-:
 

Basic Information

Type U-shaped, Angled Mounting Method Round Hole Type Handles for Aluminum Frame
Width(mm) 10 Material Aluminum Alloy Surface Finish Clear Anodize
Height 50.2

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support