(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting method: countersunk holes. Available 304 stainless steel with polished surface treatment. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
UWSD100 UWASND80 |
Part Number | L1 | H | h | T | A | W | R | N | Allowable Load (N) | Mass (g) | ||
Type | L | Through | Countersunk | |||||||||
UWASND | 80 | 96 | 32 | 20 | 6 | 18 | 12 | 20 | 4.5 | 8.5 | 500 | 97 |
100 | 116 | 23 | 116 | |||||||||
150 | 170 | 46 | 30 | 9 | 22 | 16 | 30 | 6.5 | 12.5 | 301 | ||
200 | 220 | 46 | 30 | 9 | 22 | 16 | 30 | 6.5 | 12.5 | 354 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UWASND80 |
UWASND100 |
UWASND150 |
UWASND200 |
Part Number |
---|
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Cast Pull Handles | Additional Function | No |
---|---|---|---|---|---|
Allowable Load(N) | 500 | Material | 304 Stainless Steel | Surface Treatment | Buffing |
Mounting Method | Round hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy