(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-12.

Handle - Serie A-12.
  • Volume Discount

Concave handle with simple design. Ideal for measuring equipment and cabinets. Made of zinc alloy with chrome plated finish. Mounting method: external thread.

PDF

Part Number

Configured Part Number is shown.

A-12

 
Part Number
A-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Zinc Alloy (ZDC)
Main Body, Surface Treatment Chrome Plating Mounting Method Male Screw Pitch P(mm) 88
Pitch(mm) 88 Product CD 00060

Please check the type/dimensions/specifications of the part A-12 in the Handle - Serie A-12. series.

Additional Products in this Category

Tech Support