(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Constant Force Springs - Mounting Bracket

Constant Force Springs - Mounting Bracket

Click this image to zoom it.

  • Constant Force Springs - Mounting Bracket
  • Constant Force Springs - Mounting Bracket
  • Volume Discount

[Features]·This is a long plate spring bent at a constant curvature, and the return force (load) generated when it is stretched in a straight line is constant regardless of the stroke. ·Once the maximum load is reached, the load remains constant, no matter how much the stroke is extended. (Maximum output is reached only after the drum has rotated approx. 1/2.)

  • inCAD Components

Part Number

Configured Part Number is shown.

Constant Load Spring:Related Image
[ M ]Material
Main Body Drum
301 Stainless Steel Polypropylene

[ M ]Material [ S ]Surface Treatment [ A ]Accessories
Main Body Shaft Shaft
430 Stainless Steel SWCH Equivalent Nickel Plating Retaining Ring-C Type (304 Stainless Steel)
[ ! ]Material of the Drums: CFS0.1, CFS0.2 and CFS5.2 are polyethylene, CFS3.5 is ABS Resin.

Specifications

Part Number
CFS2.4
CFSB2.4
Part Number Max. Stroke Durability Times Spring Plate Thickness Accessories Plate Thickness D D1 V L W d Y
Type Load (kgf)
CFS 0.1 500 50,000 0.1 1.0 26 8.2 5.2 17 18 10 3.2 5
0.2 35,000 0.13
0.4 1,000 37,000 34 13 10.2 25.6 27.6 20 4.5 8
0.6 25,000 0.15
0.8 1,500 25,000 34 14 30.6 32.6 25
1.0 1,000 19,000 0.2 38 26.2 27.6 20
1.2 1,500 34,000 44 40.6 42.6 35
1.4 1,000 9,000 34 13 25.6 27.6 20
1.8 1,500 9,000 34 14 30.6 32.6 25
2.0 1,000 6,000 0.25 38 26.2 27.6 20
2.2 8,000 0.3 44 25.6
2.4 6,000 0.25 38 30.6 32.6 25
2.6 9,000 0.3 44
2.9 20,000 2.0 54 16 46 49 40 6.5
3.2 8,000 1.0 44 14 35.6 37.6 30 4.5
3.5 21,000 2.0 54 16 56 58 50 6.5
3.9 8,000 1.0 44 14 40.6 42.6 35 4.5
4.7 9,000 2.0 14 50.6 52.6 45 6.5
5.2 1,500 6,000 0.45 1.0 60 16 37 40 30 4.5
5.7 1,000 8,000 0.3 2.0 44 14 55.6 57.6 50 6.5
[ ! ]All load tolerances are from 0 to +15%. [ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number t A B P1 P2 X d D 1 2 L Applicable Constant Force Spring
Type No.
CFSB 0.1 1.5 45 22.5 35 12.5 5 4.5 5 (24.9) 20.5 68.5 CFS0.1 CFS0.2  
0.4 2 55 27.5 43 15.5 6 5.5 10 (35) 30.4 89.4 CFS0.4 CFS0.6 CFS1.4
0.8 55 27.5 43 15.5 (40) 35.4 94.4 CFS0.8 CFS1.8  
1.0 60 30 48 18 (35) 30.4 94.4 CFS1.0 CFS2.0  
1.2 65 32.5 53 20.5 (50) 45.4 114.4 CFS1.2 CFS3.9  
2.2 65 32.5 53 20.5 (35) 30.4 99.4 CFS2.2    
2.4 60 30 48 18 (40) 35.4 99.4 CFS2.4    
2.6 65 32.5 53 20.5 (40) 35.4 104.4 CFS2.6    
2.9 75 37.5 63 25.5 (56) 51.4 130.4 CFS2.9    
3.2 65 32.5 53 20.5 (45) 40.4 109.4 CFS3.2    
3.5 75 37.5 63 25.5 (65.4) 60.8 139.8 CFS3.5    
4.7 65 32.5 53 20.5 (60) 55.4 124.4 CFS4.7    
5.2 2.5 85 42.5 71 28.5 7 6.5 (47.4) 42.3 132.3 CFS5.2    
5.7 2 65 32.5 53 20.5 6 5.5 (65) 60.4 129.4 CFS5.7    
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFS0.1
CFS0.2
CFS0.4
CFS0.6
CFS0.8
CFS1.0
CFS1.2
CFS1.4
CFS1.8
CFS2.0
CFS2.2
CFS2.4
CFS2.6
CFS2.9
CFS3.2
CFS3.5
CFS3.9
CFS4.7
CFS5.2
CFS5.7
CFSB0.1
CFSB0.4
CFSB0.8
CFSB1.0
CFSB1.2
CFSB2.2
CFSB2.4
CFSB2.6
CFSB2.9
CFSB3.2
CFSB3.5
CFSB4.7
CFSB5.2
CFSB5.7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes Load
(kgf)
1 Piece(s)Available

8 Days or more

10-0.1
1 Piece(s)Available

8 Days or more

10-0.2
1 Piece(s)Available

8 Days or more

10-0.4
1 Piece(s)Available

8 Days or more

10-0.6
1 Piece(s)Available

8 Days or more

10-0.8
1 Piece(s)Available

Same day

Stock

10-1.0
1 Piece(s)Available

Same day

Stock

10-1.2
1 Piece(s)Available

8 Days or more

10-1.4
1 Piece(s)Available

8 Days

Stock

10-1.8
1 Piece(s)Available

8 Days or more

10-2.0
1 Piece(s)Available

8 Days or more

10-2.2
1 Piece(s)Available

8 Days or more

10-2.4
1 Piece(s)Available

8 Days or more

10-2.6
1 Piece(s)Available

8 Days or more

10-2.9
1 Piece(s)Available

Same day

Stock

10-3.2
1 Piece(s)Available

Same day

Stock

10-3.5
1 Piece(s)Available

8 Days or more

10-3.9
1 Piece(s)Available

8 Days or more

10-4.7
1 Piece(s)Available

8 Days or more

10-5.2
1 Piece(s)Available

8 Days or more

10-5.7
1 Piece(s)Available

8 Days or more

10CFS0.1,CFS0.2-
1 Piece(s)Available

8 Days or more

10CFS0.4,CFS0.6,CFS1.4-
1 Piece(s)Available

8 Days or more

10CFS0.8,CFS1.8-
1 Piece(s)Available

8 Days or more

10CFS1.0,CFS2.0-
1 Piece(s)Available

8 Days or more

10CFS1.2,CFS3.9-
1 Piece(s)Available

8 Days or more

10CFS2.2-
1 Piece(s)Available

8 Days or more

10CFS2.4-
1 Piece(s)Available

8 Days or more

10CFS2.6-
1 Piece(s)Available

8 Days or more

10CFS2.9-
1 Piece(s)Available

8 Days or more

10CFS3.2-
1 Piece(s)Available

8 Days or more

10CFS3.5-
1 Piece(s)Available

8 Days or more

10CFS4.7-
1 Piece(s)Available

8 Days or more

10CFS5.2-
1 Piece(s)Available

8 Days or more

10CFS5.7-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes Load
(kgf)

Loading...

  1. 1

More Information

Constant Load Spring:Related Image

Additional Products in this Category

Complementary Products

Tech Support