(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Springs - Hook Insertion

Tension Springs - Hook Insertion

Click this image to zoom it.

Move the mouse over the image to zoom

•Hook Opposing Angle: 180° (Standard)

  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment
SpringsHooksHooks
LWSHSpring Steel (ASTM A228)Low Carbon SteelBlack Oxide
LUSH304 Stainless Steel 304 Stainless Steel-

Specifications

Part Number-D-L
LWSHA-5-500
Part NumberDL
10mm Increment
Wire Dia. dmmAHMax. Deflection %L1Initial Extension (N)Standard Spring Constant (N/mm)
TypeShapeLWSHLUSHLWSHLUSH
LWSH
LUSH
A

B
550
~
500
0.651070L+361.011.320.0450.040
60.82.282.960.1140.101
81.0615L+383.044.260.1450.128
101.24.316.030.1830.163
121.671860L+458.7212.210.4700.415
141.82010.614.840.5250.465
162.0922L+5112.617.640.5930.525
182.32518.726.180.8500.753

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LUSHA-5-[200-500/10]
LUSHA-6-[200-500/10]
LUSHA-8-[200-500/10]
LUSHA-10-[200-500/10]
LUSHA-12-[200-500/10]
LUSHA-14-[200-500/10]
LUSHA-16-[200-500/10]
LUSHA-18-[200-500/10]
LUSHB-5-[200-500/10]
LUSHB-6-[200-500/10]
LUSHB-8-[200-500/10]
LUSHB-10-[200-500/10]
LUSHB-12-[200-500/10]
LUSHB-14-[200-500/10]
LUSHB-16-[200-500/10]
LUSHB-18-[200-500/10]
LWSHA-5-[200-500/10]
LWSHA-6-[200-500/10]
LWSHA-8-[200-500/10]
LWSHA-10-[200-500/10]
LWSHA-12-[200-500/10]
LWSHA-14-[200-500/10]
LWSHA-16-[200-500/10]
LWSHA-18-[200-500/10]
LWSHB-5-[200-500/10]
LWSHB-6-[200-500/10]
LWSHB-8-[200-500/10]
LWSHB-10-[50-500/10]
LWSHB-12-[200-500/10]
LWSHB-14-[200-500/10]
LWSHB-16-[200-500/10]
LWSHB-18-[200-500/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hook Opposing Angle O.D. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire diameter
(Ø)
Shape L
(mm)
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-51.320.040.6A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-62.960.1010.8A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-84.260.1281A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-106.030.1631.2A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-1212.210.4151.6A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-1414.840.4651.8A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-1617.640.5252A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)-1826.180.7532.3A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°51.320.040.6B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°62.960.1010.8B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°84.260.1281B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°106.030.1631.2B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°1212.210.4151.6B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°1414.840.4651.8B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°1617.640.5252B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10Stainless Steel (SUS304-WPB)180°1826.180.7532.3B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-51.010.0450.6A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-62.280.1140.8A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-83.040.1451A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-104.310.1831.2A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-128.720.471.6A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-1410.60.5251.8A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-1612.60.5932A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A-1818.70.852.3A (One End Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°51.010.0450.6B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°62.280.1140.8B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°83.040.1451B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°104.310.1831.2B (Both Ends Inserted)50 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°128.720.471.6B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°1410.60.5251.8B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°1612.60.5932B (Both Ends Inserted)200 ~ 500
1 Piece(s)

12 Days or more

10SWP-A180°1818.70.852.3B (Both Ends Inserted)200 ~ 500

Loading...

  1. 1

More Information

· Standard Spring Constant
Standard spring constant is the value when the L Dimension is 200 on shape B.
For other dimensions, use the formula below for calculation.

Spring Constant (N/mm)= 200 (Reference L Dimension)

Configurable L Dimension x Standard Spring Constant
Ex.) LWSHB-8-400
0.0725(N/mm)= 200

400 x0.145
kgf=Nx0.101972
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.