(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precision Angles Economy Type. Only outer faces are finished and perpendicularity is guaranteed.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
LSS | 1018 Carbon Steel |
LSA | 6063 Aluminum Alloy |
Part Number | T Tolerance | 1mm Increment | |||
Type | T | A | B | L | |
LSS | 5 | ±0.5 | 25~ 75 | 25~ 75 | 25~300 |
6 | |||||
10 | ±1.0 | 25~125 | 25~125 | ||
12 | ±1.5 | 101~150 | 101~150 | ||
15 | 151~175 | 151~175 | 50~300 | ||
LSA | 5 | ±0.5 | 25~ 75 | 25~ 75 | 25~300 |
6 | |||||
10 | ±1.0 | 25~125 | 25~125 | ||
12 | 101~125 | 101~125 | 51~300 |
Part Number | - | A | - | B | - | L |
LSS5 | - | A25 | - | B25 | - | L100 |
Longitudinal Dimension of A and B | Perpendicularity k | |
LSS | LSA | |
25~ 80 | 0.05 or Less | |
81~125 | 0.10 or Less | |
126~150 | ||
151~175 | 0.15 or Less |
Longitudinal Dimension of A and B | T | R | |
LSS | LSA | ||
25~ 60 | 5 | 8.5~10 | 1 or Less |
61~ 75 | 2 or Less | ||
25~ 50 | 6 | ||
51~ 75 | |||
25~ 60 | 10 | 10~14 | |
61~150 | |||
25~ 60 | 12 | ||
61~150 | |||
151~175 | 15 | 16~18 |
Part Number | A | B |
LSS5 LSS6 LSS10 LSS12 LSS15 | 25~ 50 | 25~50 |
51~ 75 | ||
76~100 | ||
101~125 | ||
25~ 50 | 51~75 | |
51~ 75 | ||
76~100 | ||
101~125 | ||
25~ 50 | 76~100 | |
51~ 75 | ||
76~100 | ||
101~125 | ||
25~ 50 | 101~125 | |
51~ 75 | ||
76~100 | ||
101~125 | ||
126~150 | ||
101~125 | 126~150 | |
126~150 | ||
151~175 | 151~175 |
Part Number | A | B |
LSA5 LSA6 LSA10 LSA12 | 25~ 50 | 25~50 |
51~ 75 | ||
76~100 | ||
25~ 50 | 51~75 | |
51~ 75 | ||
76~100 | ||
25~ 50 | 76~100 | |
51~ 75 | ||
76~100 | ||
101~125 | 101~125 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LSA5-A[25-75/1]-B[25-75/1]-L[25-300/1] |
LSA6-A[25-75/1]-B[25-75/1]-L[25-300/1] |
LSA10-A[25-125/1]-B[25-125/1]-L[25-300/1] |
LSA12-A[101-125/1]-B[101-125/1]-L[25-300/1] |
LSS5-A[25-75/1]-B[25-75/1]-L[25-300/1] |
LSS6-A[25-75/1]-B[25-75/1]-L[25-300/1] |
LSS10-A[25-125/1]-B[25-125/1]-L[25-300/1] |
LSS12-A[101-150/1]-B[101-150/1]-L[25-300/1] |
LSS15-A[151-175/1]-B[151-175/1]-L[50-300/1] |
Part Number |
---|
Loading...
Surface Finish | None | Finish Method | Milled Outside |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy