(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - Selectable Dimensions

L-Shaped Plate - Selectable Dimensions

Angle guaranteeing the outer perpendicularity as the standard and having the height and width unequal in dimension

  • METRIC
  • inCAD Components
Angles - Selectable A, B, L and T Dimensions:Related Image
・Materials
Type[ M ]Material
LASS1018 Carbon Steel
LASA6063 Aluminum Alloy
LASU304 Stainless Steel

Specifications

Part Number-L-T
LASS8040-70-6
Part NumberLTk
Perpendicularity
TypeAB
LASS
LASA
LASU
30252530405060708090100150560.05
4025253040506070809010015056*8**10
30253040506070809010015056*8**10
5025253040506070809010015056*8**10
30253040506070809010015056*8**10
40253040506070809010015056*8**10
6030253040506070809010015056*8**10
403040506070809010015056*8**10
503040506070809010015056*8**10
75503040506070809010015056*8**10
LASS
LASA
8040304050607080901001505610
1005030405060708090100150610
6030405060708090100150610
LASS1256030405060708090100150100.1
150703040506070809010015010
[ ! ]Those marked with * are applicable to LASU only. Those marked with ** are applicable to LASS and LASA only.

Alterations

Angles - Selectable A, B, L and T Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LASA10050-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[6,​10]
LASA10060-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[6,​10]
LASA3025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6]
LASA4025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA4030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA5025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA5030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA5040-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA6030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA6040-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA6050-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA7550-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASA8040-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS10050-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[6,​10]
LASS10060-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[6,​10]
LASS12560-[30,​40,​50,​60,​70,​80,​90,​100,​150]-10
LASS15070-[30,​40,​50,​60,​70,​80,​90,​100,​150]-10
LASS3025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6]
LASS4025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS4030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS5025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS5030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS5040-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS6030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS6040-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS6050-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS7550-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASS8040-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​10]
LASU3025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6]
LASU4025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU4030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU5025-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU5030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU5040-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU6030-[25,​30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU6040-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU6050-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
LASU7550-[30,​40,​50,​60,​70,​80,​90,​100,​150]-[5,​6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness T
(mm)
Leg A
(mm)
Leg B
(mm)
Length L
(mm)
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy6 ~ 101005030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy6 ~ 101006030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 6302525 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10402525 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10403025 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10502525 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10503025 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10504025 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10603025 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10604030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10605030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10755030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 10804030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel6 ~ 101005030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel6 ~ 101006030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel101256030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel101507030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 6302525 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10402525 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10403025 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10502525 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10503025 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10504025 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10603025 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10604030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10605030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10755030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 10804030 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 6302525 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8402525 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8403025 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8502525 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8503025 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8504025 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8603025 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8604030 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8605030 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 8755030 ~ 150

Loading...

  1. 1
 

Basic Information

Surface Finish None Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.