(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Angles with Cutoff which have the height and width configured with the same dimension and the length selectable.
Part Number
Configured Part Number is shown.
・Materials
| |||||||||||||||||||||||||||||
[ T ] Tolerance
|
Part Number | - | L |
LACA8 | - | 100 |
Part Number | L 1mm Increment | T | T Dim. Tolerance | A | r1 | r2 | |
Type | No. | ||||||
LACS (1018 Carbon Steel) | 3 | 30~300 | 3 | ±0.5 | 30 | 3.0 | 1.5 |
5 | 5 | 30 | 5.0 | 2.5 | |||
6 | 6 | 50 | 6.0 | 3.0 | |||
8 | 8 | ±0.7 | 65 | 9.0 | 4.0 | ||
9 | 9 | 75 | 4.5 | ||||
9A | 90 | ||||||
9B | ±0.8 | 130 | |||||
13 | 13 | 90 | 13.0 | 6.5 | |||
15 | 100~300 | 15 | 130 | 15.0 | 7.5 | ||
15A | 150 | ||||||
15B | 175 | ||||||
LACA (6063 Aluminum Alloy) | 3 | 30~300 | 3 | ±0.25 | 20 | 0.5 or Less | 0.5 or Less |
3A | 30 | 0.5 or Less | 0.5 or Less | ||||
3B | 40 | 0.5 or Less | 0.5 or Less | ||||
3C | 50 | 0.5 or Less | 0.5 or Less | ||||
4 | 4 | 30 | 0.5 or Less | 0.5 or Less | |||
4A | 40 | 0.5 or Less | 0.5 or Less | ||||
4B | 50 | 0.5 or Less | 0.5 or Less | ||||
5 | 5 | 30 | 0.5 or Less | 0.5 or Less | |||
5A | 40 | 0.5 or Less | 0.5 or Less | ||||
5B | 50 | 0.5 or Less | 0.5 or Less | ||||
5C | 60 | 0.5 or Less | 0.5 or Less | ||||
6 | 6 | ±0.3 | 40 | 0.5 or Less | 0.5 or Less | ||
6A | 50 | 0.5 or Less | 0.5 or Less | ||||
6B | 60 | 0.5 or Less | 0.5 or Less | ||||
6C | 75 | 6.0 | 3.0 | ||||
8 | 8 | 80 | 8.5 | 4.0 | |||
9A | 9 | 75 | 8.5 | 4.0 | |||
9 | 90 | 9.0 | 4.5 | ||||
10A | 10 | 50 | 0.5 or Less | 0.5 or Less | |||
10 | 50~300 | 100 | 8.5 | 4.0 | |||
12 | 12 | 130 | 1.0 or Less | * | |||
14 | 14 | ±0.5 | 130 | 0.5 | 0.5 | ||
18 | 18 | 155 | 1.0 or Less | 1.0 or Less | |||
LACU (304 Stainless Steel) | 6 | 30~300 | 6 | ±0.6 | 65 | 8.5 | 4.0 |
8 | 8 | ±0.7 | 65 | 8.5 | 4.0 | ||
8A | 100 | 10.0 | 6.0 | ||||
9 | 50~300 | 9 | 75 | 8.5 | 6.0 | ||
10 | 10 | ±0.8 | 100 | 10.0 | 7.0 | ||
*No r2 for LACA12. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LACA3-[30-300/1] |
LACA3A-[30-300/1] |
LACA3B-[30-300/1] |
LACA3C-[30-300/1] |
LACA4-[30-300/1] |
LACA4A-[30-300/1] |
LACA4B-[30-300/1] |
LACA5-[30-300/1] |
LACA5A-[30-300/1] |
LACA5B-[30-300/1] |
LACA5C-[30-300/1] |
LACA6-[30-300/1] |
LACA6A-[30-300/1] |
LACA6B-[30-300/1] |
LACA6C-[30-300/1] |
LACA8-[30-300/1] |
LACA9-[30-300/1] |
LACA9A-[30-300/1] |
LACA10-[50-300/1] |
LACA10A-[30-300/1] |
LACA12-[50-300/1] |
LACA14-[50-300/1] |
LACA18-[50-300/1] |
LACS3-[30-300/1] |
LACS5-[30-300/1] |
LACS6-[30-300/1] |
LACS8-[30-300/1] |
LACS9-[30-300/1] |
LACS9A-[30-300/1] |
LACS9B-[100-300/1] |
LACS13-[30-300/1] |
LACS15-[100-300/1] |
LACS15A-[100-300/1] |
LACS15B-[100-300/1] |
LACU6-[30-300/1] |
LACU8-[30-300/1] |
LACU8A-[50-300/1] |
LACU9-[50-300/1] |
LACU10-[50-300/1] |
Loading...
Surface Finish | None | Finish Method | No Surfaces Machined with Radius |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy