(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Flat Head, Phillips Drive, Cone Point

Self Tapping Screws - Flat Head, Phillips Drive, Cone Point

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Thread Ridge Type: Tapping Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Flat Head
•Additional Shape: Standard

  • inCAD Components

PDFP.2019-2428

Unit examples related to this product
Self Tapping Screws - Flat Head:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
TASASWCH Carbon Steel EquivalentTrivalent Chromate
TASAS304 Stainless Steel -

Specifications

Part Number
TASAS4-10
MAECross Recess Number
36.01.752
3.57.02.002
48.02.302
510.02.802

Part Number
TypeM-L
TASA
TASAS
3-6
8
10
12
3.5-8
10
12
4-8
10
12
16
5-10
12
16
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TASA3-6
TASA3-8
TASA3-10
TASA3-12
TASA3.5-8
TASA3.5-10
TASA3.5-12
TASA4-8
TASA4-10
TASA4-12
TASA4-16
TASA5-10
TASA5-12
TASA5-16
TASA5-20
TASAS3-6
TASAS3-8
TASAS3-10
TASAS3-12
TASAS3.5-8
TASAS3.5-10
TASAS3.5-12
TASAS4-8
TASAS4-10
TASAS4-12
TASAS4-16
TASAS5-12
TASAS5-16
TASAS5-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Material Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

1036[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1038[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10310[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10312[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

103.58[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

103.510[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

103.512[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1048[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10410[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10412[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10416[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10510[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10512[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10516[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10520[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

103.58[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

103.510[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

103.512[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel[No] None

Loading...

  1. 1
 

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Flat Head Mounting Hole Shape Phillips
Tip shape Cone Point Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.