(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Low Flat Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-0 Shape, D=7【1-2,000 Pieces Per Package】

Self Tapping Screws - Low Flat Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-0 Shape, D=7
  • Volume Discount

Tapered down to the top 2.5 to 3 threads, at the same pitch as machine screws.

Part Number

Configured Part Number is shown.

Part Number
SPPLCS7-SUS-TP4-8
SPPLCS7-SUS-TP4-10
SPPLCS7-SUS-TP4-12
SPPLCS7-SUS-TP4-16
SPPLCS7-SUS-TP4-20
SPPLCS7-SUS-TP4-25
SPPLCS7-SUSGJB-TP4-10
SPPLCS7-SUSTBS-TP4-10
SPPLCS7-SUSTBS-TP4-12
SPPLCS7-SUSTBS-TP4-16
SPPLCS7-SUSTBS-TP4-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

9 Days or more

108[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1010[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1012[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1016[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1020[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1025[No] NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1010[Copper Plating] German Brown platingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1010[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1012[Black Paint] Black PaintBox/package
1 Piece(s)Available

9 Days or more

1016[Black Paint] Black PaintLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1025[Black Paint] Black PaintBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Low Flat Head
Mounting Hole Shape Phillips Basic Shape Other screws Material 304 Stainless Steel Equivalent
Tip shape Other Special Shapes Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support