(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cross Recessed Pan Head Screws with Captured Flat and Spring Washers

Cross Recessed Pan Head Screws with Captured Flat and Spring Washers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan Head
•Additional Shape: Washer Included

  • inCAD Components

PDFP.2019-2425

Unit examples related to this product
Washer Assembled Cross Recessed Pan Head Screws:Related Image
・Materials
PSET
Screw[ M ] Material: SWCH Carbon Steel Equivalent
WashersSpring Washer JIS B 1251
Flat Washer JIS B 1256
[ S ]Surface TreatmentTrivalent Chromate
PSETS
Screw[ M ] Material: 304 Stainless Steel
WashersSpring Washer JIS B 1251
Flat Washer JIS B 1256

Specifications

Part Number
SCBJ6-10
Part Number
Type M-L
PSET
PSETS
3-6
8
10
12
4-6
8
10
12
15
5-8
10
12
15
6-10
12
15
20
MxPAEC (Max.)D(a)Cross Recess Number
3x0.55.52.05.56.03.02
4x0.77.02.67.08.04.42
5x0.89.03.38.510.05.42
6x1.010.53.911.511.56.93

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSET3-6
PSET3-8
PSET3-10
PSET3-12
PSET4-6
PSET4-8
PSET4-10
PSET4-12
PSET4-15
PSET5-8
PSET5-10
PSET5-12
PSET5-15
PSET6-10
PSET6-12
PSET6-15
PSET6-20
PSETS3-6
PSETS3-8
PSETS3-10
PSETS3-12
PSETS4-6
PSETS4-8
PSETS4-10
PSETS4-12
PSETS4-15
PSETS5-8
PSETS5-10
PSETS5-12
PSETS5-15
PSETS6-10
PSETS6-12
PSETS6-15
PSETS6-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment
1 Piece(s)Available

8 Days or more

1036[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

1038[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10310[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10312[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

1046[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

1048[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10410[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10412[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10415[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

1058[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10510[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10512[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10515[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10610[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10612[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10615[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

10620[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent Chromate
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel[No] None
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel[No] None

Loading...

  1. 1
 

Basic Information

Detailed Shape Pan Head Mounting Hole Shape Phillips Basic Shape Standard
Tip shape Flat End Additional Shapes Washer Included Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.