(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Type R
•Operating Environment: Standard
•Bearing Material: 440C Stainless Steel
•Tightening Method: With Hex Socket
Part Number
Configured Part Number is shown.
UMBGRH25-65
Type | [ M ] Material | [ H ] Hardness | Color | Bearing | Shaft | ||
R Type | |||||||
Standard Threaded | Long Threaded | [ M ]Material | [ S ]Surface Treatment | ||||
UMBRH | UMBRT | Urethane | Shore A90 | Black | 52100 Bearing Steel | SUM | Electroless Nickel Plating |
UMSBRH | - | 440C Stainless Steel | 303 Stainless Steel | - | |||
UMBWRH | UMBWRT | White | 52100 Bearing Steel | SUM | Trivalent Chromate | ||
UMSWRH | UMSWRT | 440C Stainless Steel | 303 Stainless Steel | - | |||
UMBGRH | - | Shore A70 | Black | 52100 Bearing Steel | SUM | Electroless Nickel Plating | |
UMBGWRH | - | White | 52100 Bearing Steel | SUM | Trivalent Chromate | ||
SUMBRH | SUMBRT | Silicon Rubber | Shore A70 | Light Gray | 52100 Bearing Steel | SUM | Electroless Nickel Plating |
SUMSBRH | SUMSBRT | 440C Stainless Steel | 303 Stainless Steel | - | |||
UMBDRH | UMBDRT | Antistatic Urethane | Shore A90 | Gray | 52100 Bearing Steel | SUM | Electroless Nickel Plating |
Part Number | - | D |
SUMBRH20 | - | 55 |
Part Number | D | M (Coarse) | F | Allowable Load N (kgf) | B | D1 | r (min.) | G | R | Bearing Used | ||||||||
Type | d | Standard | Long | Urethane | Silicon | |||||||||||||
Shore A90 | Shore A70 | Shore A70 | ||||||||||||||||
Standard Threaded UMBRH *UMSBRH UMBWRH UMSWRH UMBGRH UMBGWRH *SUMBRH SUMSBRH UMBDRH | Long Threaded UMBRT UMBWRT UMSWRT *SUMBRT SUMSBRT UMBDRT | 3 | 12 | M3 | 4 | 6 | 34 | (3.5) | 10 | (1) | 9.8(1) | 3 | 7 | 0.1 | 1.5 | 5 | W683ZZA | |
*4 | 13 | M4 | 5 | 8 | 44 | (4.5) | 13 | (1.3) | 13 | (1.3) | 4 | 9 | 0.15 | W684AX50ZZ | ||||
16 | 59 | (6) | 16 | (1.6) | 18 | (1.8) | 5 | 13 | 0.2 | 624ZZ | ||||||||
*5 | 16 | 16 | (1.6) | 2.5 | WBC5-13ZZ | |||||||||||||
20 | 78 | (8) | 20 | (2) | 24 | (2.4) | 16 | 0.3 | 625ZZ | |||||||||
*6 | 20 | M6 | 8 | 12 | 23 | (2.3) | 15 | 0.2 | 696ZZ | |||||||||
28 | 157 | (16) | 44 | (4.5) | 47 | (4.8) | 6 | 19 | 0.3 | 626ZZ | ||||||||
*8 | 28 | 176 | (18) | 42 | (4.3) | 7 | 22 | 4 | 608ZZ |
Part Number | D | M (Coarse) | F | Allowable Load N (kgf) | B | D1 | B1 | r (min.) | G | R | Bearing Used | |||||||
Type | d | Standard | Long | Urethane | Silicon | |||||||||||||
Shore A90 | Shore A70 | Shore A70 | ||||||||||||||||
Standard Threaded UMBRH UMSBRH UMBWRH UMSWRH UMBGRH UMBGWRH SUMBRH SUMSBRH UMBDRH | Long Threaded UMBRT UMBWRT UMSWRT SUMBRT SUMSBRT UMBDRT | 8 | 30 | M6 | 8 | 12 | 176(18) | 81 | (8.3) | 53 | (5.4) | 11 | 22 | 7 | 0.3 | 4 | 15 | 608ZZ |
10 | 30 | 94 | (9.6) | 26 | 8 | 5 | 6000ZZ | |||||||||||
40 | 274(28) | 136 | (13.9) | 82 | (8.4) | 30 | 9 | 0.6 | 6200ZZ | |||||||||
15 | 40 | M10 | 12 | 20 | 122 | (12.4) | 12 | 32 | 0.3 | 6002ZZ | ||||||||
45 | 343(35) | 109 | (11.1) | 103 | (10.5) | 15 | 35 | 11 | 0.6 | 6202ZZ | ||||||||
20 | 45 | 130 | (13.3) | 12 | 37 | 9 | 0.3 | 8 | 6904ZZ | |||||||||
55 | 490(50) | 225 | (22.9) | 147(15) | 18 | 47 | 14 | 1 | 20 | 6204ZZ | ||||||||
25 | 65 | 750(70) | 333 | (34) | 226(23) | 19 | 52 | 15 | 10 | 6205ZZ |
Item | Increment | UMBDRH, UMBDRT |
Specific Volume Resistivity | Ω · cm | 2.1X108 |
Surface Resistivity | Ω | 4.0X109 |
d | D | Unit Price | |||||
Urethane (Shore A90) | Urethane (Shore A70) | Silicon Rubber (Shore A70) | Antistatic Urethane (Shore A90) | ||||
Steel Bearing | Stainless Steel Bearing | Steel Bearing | Steel Bearing | Stainless Steel Bearing | Steel Bearing | ||
UMBRH UMBWRH UMBRT UMBWRT | UMSBRH UMSWRH UMSWRT | UMBGRH UMBGWRH | SUMBRH SUMBRT | SUMSBRH SUMSBRT | UMBDRH UMBDRT | ||
3 | 12 | 1,020 | - | 1,310 | 1,310 | - | 1,290 |
4 | 13 | 1,130 | 1,260 | 1,370 | |||
16 | 1,010 | 1,120 | 1,290 | 1,280 | |||
5 | 16 | 1,130 | 1,380 | ||||
20 | |||||||
6 | 20 | 1,040 | 1,120 | 1,330 | 1,380 | 1,510 | 1,310 |
28 | 1,130 | 1,400 | 1,540 | ||||
8 | 28 | 1,140 | |||||
30 | 1,310 | 1,250 | 1,680 | 1,670 | 1,850 | 1,580 | |
10 | 30 | 1,360 | - | 1,740 | 1,700 | - | 1,630 |
40 | 1,400 | - | 1,790 | 1,760 | - | 1,670 | |
15 | 40 | 1,350 | - | 1,730 | 1,840 | - | 1,620 |
45 | 1,430 | - | 1,830 | 1,860 | - | 1,700 | |
20 | 45 | 1,460 | - | 1,870 | 2,200 | - | 1,730 |
55 | 1,630 | - | 2,090 | 2,060 | - | 1,900 | |
25 | 65 | 1,800 | - | 2,300 | 2,360 | - | 2,070 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 15% | 30% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UMBGRH25-65 |
Loading...
For dimensions and/or specifications of the bearings, Click here.
Hardness | Example | ||
---|---|---|---|
Shore A95 | Golf Ball | ![]() | Hard |
Shore A90 | Baseball | ||
Shore A70 | Softball | ||
Shore A50 | Plastic Eraser | ||
Shore A30 | Bicycle Inner Tube | Soft |
Hardness tolerance range: ±5 of the indicated value.
It is important to select the right material according to your application, the different materials we handle within the catalog are
Material | Description |
---|---|
Urethane | Excels in mechanical strength. Weak in heat and chemical resistance. Wide range of hardness variations. |
Nitrile (NBR) | Excels in abrasion resistance and oil resistance, and economical. Inferior in weather resistance. Avoid using in areas where it may be exposed to direct sunlight or around ozone-generating electrical devices. |
Chloroprene (CR) | Well-balanced in properties and economical. |
Ethylene (EPDM) | Excels in weather resistance and economical. Inferior in oil resistance and fire resistance. |
Butyl (IIR) | Excels in weather resistance and airtightness. Suited for inner tube of air tire. Inferior in oil resistance and fire resistance. |
Fluorine (FPM) | Excels in most properties. |
Silicone (SI) | Excels in heat resistance. Inferior in mechanical strength. |
Low Elastic | Excels in shock absorption and oil resistance. Inferior in heat resistance and low temperature resistance. |
The following is a comparison of the resistance of the materials:
Weak | ![]() | Strong | ||||||
---|---|---|---|---|---|---|---|---|
Mechanical Strength | Silicone | Low Elastic | Butyl | Ethylene | Nitrile | Fluorine | Chloroprene | Urethane |
Weather Resistance | Nitrile | Low Elastic | Chloroprene | Urethane | Butyl | Silicone | Ethylene | Fluorine |
Abrasion Resistance | Silicone | Low Elastic | Butyl | Ethylene | Chloroprene | Urethane | Nitrile | Fluorine |
Heat Resistance | Low Elastic | Urethane | Nitrile | Chloroprene | Butyl | Ethylene | Silicone | Fluorine |
Oil Resistance | Butyl | Ethylene | Silicone | Chloroprene | Urethane | Low Elastic | Nitrile | Fluorine |
Urethane will change color and turn yellow over time.
Particularly antistatic urethane (gray color) may undergo noticeable discoloration, but, without physical problems and maintaining its properties.
The process of discoloration over time is shown below. Please consider this before use.
*Time and level of discoloration varies greatly depending on the environment of use, etc.
Before Changing After Changing
Use | Sideways | Over | Under | Diagonal |
---|---|---|---|---|
![]() | ![]() | ![]() | ![]() | |
Recommended Products | Press-fit bearing | Press-fit bearing | Lightweight: Press-fit bearings Heavyweight: Molded bearings | Molded bearing |
[!] The bearing urethane might come loose even if the bearing is used upward, sideways or downward, the bearing urethane can come loose. It happened because an unbalanced load is applied due to mounting accuracy, balancing of the workpiece, or it is used at high rotational speeds.
Type | Type R | Operating Environment | Standard (for Light Load) | Screw Head Shape | Hex Socket |
---|
Please check the type/dimensions/specifications of the part UMBGRH25-65 in the Conveyor Bearings - Urethane/silicone/rubber covered, R type, threaded shaft. series.
Part Number |
---|
SUMBRH15-45 |
SUMBRH20-45 |
SUMBRH20-55 |
UMBGRH3-12 |
UMBGRH4-13 |
UMBGRH4-16 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy